e-Shop

GOF Connector

Accessories for glass optical fibre cable, connector types LC, SC, ST and FC

Connectors of optical connections. Connector types such as ST, LC, SC and FC. Available in different versions

Article number Article designationBase Unit

Price (base price)

Singlemode
29110999
GOF Connector SC Single-mode Blue /4PC
29110998
GOF Connector SC Single-mode Blue /50PC
29110989
GOF Connector SC Single-mode APC Green/ 4PC
29110988
GOF Connector SC Single-mode APC Green/ 50PC
29130999
GOF Connector LC Single-mode Blue /4PC
29130998
GOF Connector LC Single-mode Blue /50PC
29130989
GOF Connector LC Single-mode APC GR /4PC
29130988
GOF Connector LC Single-mode APC GR/50PC
29120999
GOF Connector ST Single-mode /4PC
29120998
GOF Connector ST Single-mode /50PC
29140999
GOF Connector FC Single-mode /4PC
Multimode
29110199
GOF Connector SC Multimode Beige /4PC
29110198
GOF Connector SC Multimode Beige /50PC
29130199
GOF Connector LC Multimode Beige /4PC
29130198
GOF Connector LC Multimode Beige /50PC
29120199
GOF Connector ST Multimode /4PC
29120198
GOF Connector ST Multimode /50PC
29140199
GOF Connector FC Multimode /4PC
Available from stock
In stock in Germany
Not available

Benefits

  • Ideal for assembling
  • For assembly process: cable preparation/
    glueing/crimping/polishing
  • Assembly instructions can be found
    in the GOF assembly toolbox
    (not included in Lapp product range)
  • Trained optical installers should be used
    in all connector assembly

Application range

  • For connector assemblies in production or laboratory environment

Product features

  • Connector sets include all needed parts for assembly

Norm references / Approvals

  • LC comply with IEC standard 61754-20
  • SC comply with IEC standard 61754-4
  • ST comply with IEC standard 61754-2

Product Make-up

  • Ferrule diameter:
    LC: 1.25mm (zirconia)
    SC, ST: 2.5mm (zirconia)
  • Can be assembled with cables of
    1.7mm-2.1mm diameter
  • LC and SC connector sets available in green (single-mode APC), blue (single-mode PC) and grey (multimode)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.