e-Shop

GOF DUPLEX Patchcord

Optical patch cords with various types of connectors available in single-mode or multi-mode fibre version

Optical Duplex patch cords with various types of connectors (ST, LC, SC) available in single-mode or multi-mode fibre version

  • Pre-assembled duplex tight-buffered optical fibre
    cables with durable ceramic ferrule connectors
  • Other types are available at
    www.lappgroup.com/assemblyfinder
    or on request

EtherNetIP

Article number Article designationBase Unit

Price (base price)

Multimode G 50 OM4
29011402
GOF Duplex Patchcord SC/SC G50 OM4, 2m
29021402
GOF Duplex Patchcord ST/SC G50 OM4, 2m
29022402
GOF Duplex Patchcord ST/ST G50 OM4, 2m
29031402
GOF Duplex Patchcord LC/SC G50 OM4, 2m
29032402
GOF Duplex Patchcord LC/ST G50 OM4, 2m
29033402
GOF Duplex Patchcord LC/LC G50 OM4, 2m
29044402
GOF Duplex Patchcord FC/FC G50 OM4, 2m
Multimode G 50 OM3
29011302
GOF Duplex Patchcord SC/SC G50 OM3, 2m
29021302
GOF Duplex Patchcord ST/SC G50 OM3, 2m
29022302
GOF Duplex Patchcord ST/ST G50 OM3, 2m
29031302
GOF Duplex Patchcord LC/SC G50 OM3, 2m
29032302
GOF Duplex Patchcord LC/ST G50 OM3, 2m
29033302
GOF Duplex Patchcord LC/LC G50 OM3, 2m
29044302
GOF Duplex Patchcord FC/FC G50 OM3, 2m
Multimode G 50 OM2
29011202
GOF Duplex Patchcord SC/SC G50 OM2, 2m
29021202
GOF Duplex Patchcord ST/SC G50 OM2, 2m
29022202
GOF Duplex Patchcord ST/ST G50 OM2, 2m
29031202
GOF Duplex Patchcord LC/SC G50 OM2, 2m
29032202
GOF Duplex Patchcord LC/ST G50 OM2, 2m
29033202
GOF Duplex Patchcord LC/LC G50 OM2, 2m
29044202
GOF Duplex Patchcord FC/FC G50 OM2, 2m
Multimode G 62.5 OM1
29011102
GOF Duplex Patchcord SC/SC G62.5, 2m
29021102
GOF Duplex Patchcord ST/SC G62.5, 2m
29022102
GOF Duplex Patchcord ST/ST G62.5, 2m
29031102
GOF Duplex Patchcord LC/SC G62.5, 2m
29032102
GOF Duplex Patchcord LC/ST G62.5, 2m
29033102
GOF Duplex Patchcord LC/LC G62.5, 2m
29044102
GOF Duplex Patchcord FC/FC G62.5, 2m
Single-mode E 9 OS2
29011902
GOF Duplex Patchcord SC/SC E9 OS2, 2m
29021902
GOF Duplex Patchcord ST/SC E9 OS2, 2m
29022902
GOF Duplex Patchcord ST/ST E9 OS2, 2m
29031902
GOF Duplex Patchcord LC/SC E9 OS2, 2m
29032902
GOF Duplex Patchcord LC/ST E9 OS2, 2m
29033902
GOF Duplex Patchcord LC/LC E9 OS2, 2m
29033802
GOF DUPLEX Patchcord LC/LC 9/125 APC, 2m
29039902
GOF DUPLEX Patchcord LC/SC-APC E9 OS2, 2m
Available from stock
In stock in Germany
Not available

Benefits

  • To connect optical transmitter, receiver and terminal box
  • "Plug & Play" connection between optical devices
  • Non-permanent connections allow for easy change of equipment
  • For direct connection between two active optical components

Application range

  • For indoor use
  • LAN connections
  • Data Centers
  • Distributor cabinet

Product features

  • Outer sheath flame-retardant and halogen-free
  • High flexibility
  • Cable termination with durable
    ceramic ferrules
  • Pre-assembled connectors:
    -Low insertion loss
    -High return loss

Norm references / Approvals

  • LC comply with IEC standard 61754-20
  • SC comply with IEC standard 61754-4
  • ST comply with IEC standard 61754-2
  • FC complies with IEC61754-13

Product Make-up

  • Tight-buffered duplex cable with LSZH outer sheath
  • Connector: LC, SC or ST
  • Cable colour:
    violet for multimode OM4,
    turquoise for multimode OM3,
    orange for multimode OM2 and OM1,
    yellow for single-mode OS2
  • Standard length: 2 m
  • On request: 1 m, 3 m, 5 m and 10 m

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001263
  • ETIM 5.0 Class-Description: Fibre optic patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001263
  • ETIM 6.0 Class-Description: Fibre optic patch cord

Dimensions

  • Primary coated fibre: 250µm
  • tight-buffer (secondary coated fibre): 900µm
    sub-cable: 1.9mm

Fibre type

  • GOF - Glass Optical Fibre

Standard designation

  • J-VH 2x1G/E...

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 30 mm
  • Dynamic: ≥ 40 mm

Permissible tensile force

  • Fixed installation: 100 N

Temperature range

  • Fixed installation: -20°C to +60°C
  • Occasional flexing: -5°C to +50°C

  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.