ÖLFLEX® CONTROL TM
ÖLFLEX® Control Cable PVC 0.6/1kV UL TC-ER WTTC AWM1000V WET OIL RES I+II CSA AWM
ÖLFLEX® CONTROL TM: UL MTW TC-ER CIC WTTC AWM 600V OIL RES I+II WET, CSA AWM I/II A/B FT4, Power and control cable 0.6/1 kV, PVC, Tray Exposed Run, Wind Turbine
- Torsion resistant for drip loops
- Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
- (UL) SUN. RES. + 75C WET
Available from stock
In stock in Germany
Not available
Benefits
- Many certifications/ use types
- Cost-saving, fast installation omitting protection systems
- 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA
Application range
- Industrial machinery, plant engineering in the USA
- Compliant with Tool machines: (UL) MTW
- Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
- USA Wind Turbine Tray Cable (WTTC) do turbin wiatrowych
- Outdoor use and Direct Burial in the USA, per UL 1277
Product features
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test - Oil-resistant according to UL OIL RES I & II
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
- Technically resistant to sunlight and ozone
Norm references / Approvals
- USA: (UL) TC [E171371], -ER > 2 conductors, (UL) MTW [E155920], (UL) WTTC [E323700], (UL) THHN/THWN (> 1.5 mm²/16 AWG) [E172162], UL AWM Style 20886 [E100338]
- Sunlight Resistant (Sun. Res.), Direct Burial (Dir. Bur.), Submersible Pump Cable (> 1.5 mm²/16 AWG, and < 8 conductors), (UL) PLTC (< 6 mm²/10 AWG) [E216027], (UL) ITC (< 6 mm²/10 AWG) [E196134], (UL) DP-1 [E233406]
- UL OIL RES I/ II, 75°C WET, 90°C DRY, NEC/NFPA 70, NFPA 79
- CAN: c(UL) CIC/ TC 600V FT4 [E171371], CSA AWM I/II A/B FT1
Product Make-up
- Fine-wire strand made of bare copper wires
- Insulation: PVC with nylon sheath (PA skin)
- Outer jacket: Specially formulated thermoplastic polymer
- Color of the outer jacket: Gray
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers
Conductor stranding
- Fine-wire, bare copper strand
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- 4 x OD
Nominal voltage
- UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
- UL AWM: 600 V
CSA AWM: 1000 V
IEC: U0/U = 600/1000 V
Test voltage
- 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- -40°C (static)/ -25°C (occ. moved) to +90°C (TC) or +105°C (AWM)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.