UNITRONIC® SENSOR HD M12
S/A cable: Hygienic Design for Food&Beverage
4-pos. Sensor/actuator cable in Hygienic Design for food&beverage with M12 thread and stainless steel (V4A), high protection class IP65/IP67/IP68/IP69
- IP69 for high-pressure cleaning
- - 40 °C to + 105 °C
Available from stock
In stock in Germany
Not available
Benefits
- Hygienic Design for ideal cleaning results
- Guaranteed density by meeting the highest protection class
- Stainless steel knurl to ensure protection against corrosion
- Bright colors to detect contamination quickly
Application range
- Food production and packaging machinery
- Freezing plants, cold storage
- washdown area with frequent contact
with cleaning agents
Product features
- Suitable for drag chains
- 4-pin plug/socket M12 on free conductor end
Norm references / Approvals
- ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - FDA 21 CFR 177.2600
Special sealing element for food and beverage industry in North America
Product Make-up
- wire cross-section: 0,34 mm²
- Colour-code:
4-pin: bn (1), wh (2), bu (3), bk (4) - Outer sheath: TPE halogen-free,
grey (similar to RAL 7035)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001855
- ETIM 5.0 Class-Description: Sensor-actuator patch cord
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001855
- ETIM 6.0 Class-Description: Sensor-actuator patch cord
Material
- Contact: CuSn
Contact surface: Ni/Au
Knurl: Stainless steel (V4A)
Gripping body: PP
Minimum bending radius
- Fixed installation: 5 x outer diameter
- Flexing: 10 x outer diameter
Protection rating
- IP65/IP67/IP68/IP69
Ambient temperature (operation)
- Fixed installation -40°C to +105°C
- Flexing -25°C to +105°C
Coding
- A-standard
Rated current (A)
- 4 A
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.