e-Shop

UNITRONIC® BUS CAN M12-M12

DeviceNet/CANopen Cable: M12 connector on M12 socket

Busystemcable M12, DeviceNet, CANopen, straight plug M12 on straight socket M12, A-coded, screened, PUR halogenfree, suitable for drag chain

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timePower chain

DeviceNet

Article number Article designationLength (m)Number of pinsDesignRated voltage (V)PUBase Unit

Price (base price)

Plug on socket
22260795
AB-DN-M12MS-0,3PUR-M12FS0.35straight-straight601
22260796
AB-DN-M12MS-1,0PUR-M12FS15straight-straight601
22260797
AB-DN-M12MS-2,0PUR-M12FS25straight-straight601
22260798
AB-DN-M12MS-5,0PUR-M12FS55straight-straight601
22260799
AB-DN-M12MS-10,0PUR-M12FS105straight-straight601
Available from stock
In stock in Germany
Not available

Benefits

  • Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Robust design

Application range

  • Mechanical and plant engineering

Product features

  • 5-core DeviceNet/CANopen cable, shielded
  • M12 connector, A-coded with quick-locking system
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Signal line: 2 x 0.25 mm²
    Power supply: 2 x 0.34 mm²
    Drain wire: 1 x 0.34 mm²
  • Core colours: red/black, blue/white
  • Outer sheath: PUR halogen-free, violett
  • Outer diameter: 6.7 mm
  • Shielded version

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Flexing: 70 mm

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -20°C to +70°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.