e-Shop

UNITRONIC® BUS PB M12-M12

PROFIBUS Cable: M12 connector on M12 socket

Robust, ready-to-use PROFIBUS M12 (B-coded) cable with PUR (halogen-free) outer sheath for flexible use (drag chain). Shielded version.

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timePower chain

PROFIBUS

Article number Article designationLength (m)Number of pinsDesignRated voltage (V)PUBase Unit

Price (base price)

Plug on socket
22260955
AB-PB-M12MS-0,2PUR-M12FS0.22straight-straight2501
22260773
AB-PB-M12MS-0,3PUR-M12FS0.32straight-straight2501
22260774
AB-PB-M12MS-1,0PUR-M12FS12straight-straight2501
22260775
AB-PB-M12MS-2,0PUR-M12FS22straight-straight2501
22260869
AB-PB-M12MS-3,0PUR-M12FS32straight-straight2501
22260776
AB-PB-M12MS-5,0PUR-M12FS52straight-straight2501
22260777
AB-PB-M12MS-10,0PUR-M12FS102straight-straight2501
22260907
AB-PB-M12MS-15,0PUR-M12FS152straight-straight2501
22260908
AB-PB-M12MS-20,0PUR-M12FS202straight-straight2501
22260079
AB-PB-M12MA-5,0PUR-M12FA52angled-angled2501
22260904
AB-PB-M12MA-10,0PUR-M12FA102angled-angled2501
22260905
AB-PB-M12MA-15,0PUR-M12FA152angled-angled2501
Available from stock
In stock in Germany
Not available

Benefits

  • Cost efficient and rational wiring for PROFIBUS installations
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking

Application range

  • Mechanical and plant engineering

Product features

  • 2-core PROFIBUS cable, shielded
  • Connector M12, B-coded with quick locking system
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Core cross section: 0.25 mm2
  • Core colours: red, green
  • Outer sheath: PUR halogen-free, violett
  • Outer diameter: 7.8 mm
  • Shielded version
  • Shielding is conducted over the knurl

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -30°C to +80°C
    Drag chain application ≤ 70 °C

Coding

  • B - inverse

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.