e-Shop

UNITRONIC® SENSOR PVC M12 | M12-M12

M12 plug/socket on M12 plug/socket/free conductor end

Sensor/actuator cordset, M12 on free condutor end, M12 on M12, plug/socket, PVC, 3-,4-,5-pin, A-coded, IP65/IP67/IP68

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringSpace requirementWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignRated voltage (V)PUBase Unit

Price (base price)

3-pin
Socket
22260080
AB-C3-2,0PVC-M12FS32straight2501
22260663
AB-C3-5,0PVC-M12FS35straight2501
22260081
AB-C3-10,0PVC-M12FS310straight2501
22262095
AB-C3-2,0PVC-M12FA32angled2501
22260661
AB-C3-5,0PVC-M12FA35angled2501
22262083
AB-C3-10,0PVC-M12FA310angled2501
Plug on socket
22262096
AB-C3-M12MS-2,0PVC-M12FA32straight-angled2501
22262097
AB-C3-M12MS-5,0PVC-M12FA35straight-angled2501
22262098
AB-C3-M12MS-10,0PVC-M12FA310straight-angled2501
4-pin
Socket
22260688
AB-C4- 2,0PVC-M12FS42straight2501
22260689
AB-C4-5,0PVC-M12FS45straight2501
22260685
AB-C4-10,0PVC-M12FS410straight2501
22260841
AB-C4- 2,0PVC-M12FA42angled2501
22260678
AB-C4-5,0PVC-M12FA45angled2501
22260683
AB-C4-10,0PVC-M12FA410angled2501
Plug on socket
22260832
AB-C4-M12MS-2,0PVC-M12FA42straight-angled2501
22260705
AB-C4-M12MS-5,0PVC-M12FA45straight-angled2501
22260833
AB-C4-M12MS-10,0PVC-M12FA410straight-angled2501
5-pin
Socket
22262099
AB-C5-2,0PVC-M12FS52straight601
22262100
AB-C5-5,0PVC-M12FS55straight601
22262101
AB-C5-10,0PVC-M12FS510straight601
Plug on socket
22262102
AB-C5-M12MS-2,0PVC-M12FA52straight-angled601
22262103
AB-C5-M12MS-5,0PVC-M12FA55straight-angled601
22262104
AB-C5-M12MS-10,0PVC-M12FA510straight-angled601
Available from stock
In stock in Germany
Not available

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Gold-plated contacts for low transfer resistance
  • Integrated vibration protection (mechanical lock-in)

Application range

  • For medium mechanical stress in dry conditions

Product features

  • Partly oil and chemical resistant
  • Including tag carrier
  • PWIS-free

Norm references / Approvals

  • Flame-retardant according to style 2464
  • UL File Number: E249137

Product Make-up

  • wire cross-section: 0,34 mm²
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gn/ye (5)
  • Outer sheath: PVC, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • UL certifications can be found in the data sheet.