e-Shop

UNITRONIC® SENSOR M12 | M16

M12 / M16 socket with connected master cable

M12/M16 Pre-Master cable (PUR outer sheath) for easy connection of passive S/A distribution boxes and for flexible applications (drag chain).

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainWaterproof

Article number Article designationLength (m)Rated voltage (V)PUBase Unit

Price (base price)

M16 socket, angled
8 pole (6x signal - 2 bridged, 2x power)
22260607
AB-C8-5,0PUR-M16FA51251
22260608
AB-C8-10,0PUR-M16FA101251
10-pin (8x signal - 2 bridged, 2x power)
22260609
AB-C10-5,0PUR-M16FA51251
12-pin (10x signal - 2 bridged, 2x power)
22260611
AB-C12-5,0PUR-M16FA51251
22260614
AB-C14-10,0PUR-M16FA101251
Available from stock
In stock in Germany
Not available

Benefits

  • Connecting cable for M8 boxes with 4 to 10 slots
  • Instead of numerous individual conductors,
    one master cable is laid to the control unit
  • Hybrid cable for signal and power transmission

Product features

  • Angled socket M12 on free conductor end, halogen-free
  • Angled socket M16 on free conductor end
  • Suitable for drag chains
  • PWIS-free

Product Make-up

  • Core cross-section:
    M16: power: 0.75 mm², signal: 0,34mm²;
    M12: 0,14mm²
  • Core insulation: PP (M12), PVC (M16)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Knurl: Nickel-plated brass
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP 67
  • IP 65/IP 67/IP 68 (M12)

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +90°C
    -40°C to +80°C (M12)
    Flexing -5°C to 80°C

Coding

  • A-standard

Rated current (A)

  • 4 A
  • 1,5 A (M12)

  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.