Distribution Box M8
Distribution box with M8 slots and master cable/connection M12/M16
Passive distribution boxes with M8 slots and fixed installed master cable in a fully sealed housing for a structured wiring of sensors and actuators
Available from stock
In stock in Germany
Not available
Benefits
- Cost efficient and rational wiring of sensors and actuators
- Instead of numerous individual conductors,
one master cable is laid to the control unit - Hybrid cable for signal and power transmission
- There are no assembly costs
as the master cable
is already pre-assembled - Suitable for drag chains
Product features
- Single-occupied boxes
- With fixed master cable or M12/M16 socket
- LEDs indicate the operating mode of the distributor and the status of the sensors
- PWIS-free
Norm references / Approvals
- E-File number: E75770
Product Make-up
- Core insulation: PVC
- Outer sheath: PUR, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002585
- ETIM 5.0 Class-Description: Passive sensor-actuator interface
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002585
- ETIM 6.0 Class-Description: Passive sensor-actuator interface
Protection rating
- IP65/IP67
Ambient temperature (operation)
- -30°C to +80°C
- Fixed installation -40°C to +90°C
Flexing -5°C to 80°C
Current rating per slot
- 2 A
- Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- Unoccupied slots must be covered with protective caps - ArtNo. 22260606 (M8); 22260605 (M12).