e-Shop

ÖLFLEX® TRAY II CY

ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V AWM WET OIL/ SUN RES TRAY Screened

ÖLFLEX® TRAY II CY: UL TC-ER 600V, AWM 1000V WET 75°C SUN/ OIL RES I+II DIR BUR CSA AWM I/II A/B FT4 Screened PVC power control cable 0.6/1 kV, Tray Exposed Run

  • Outdoor use in USA
  • Broad application range (NFPA 70/NEC), NFPA 79 compliance
  • EMC/Screened

Suitable for outdoor useFlame-retardantCold-resistantMechanical resistanceOil-resistantInterference signalsTorsion-resistantUV-resistant

CECSARUULC_ULEACFire

Article number Number of cores and mm² per conductorAWG per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® Tray II CY
2218030
3 G 1.0-8.235.1119
2218040
4 G 1.0-8.855.2137
2218050
5 G 1.0-9.465.8149
2218070
7 G 1.0-10.186.9193
2218120
12 G 1.0-12.9149.3330
2218180
18 G 1.0-15.7214.2438
2218250
25 G 1.0-17.7354.2574
2216030
3 G 1.5-8.959.8144
2216040
4 G 1.5-9.674.5173
2216050
5 G 1.5-10.393.5189
2216070
7 G 1.5-11.3130.5246
2216120
12 G 1.5-15.1213.8426
2216180
18 G 1.5-17.3312.4515
2216250
25 G 1.5-19.6415.6708
2214030
3 G 2.5-9.891.2180
2214040
4 G 2.5-10.7125.7223
2214050
5 G 2.5-11.6150.1268
2214070
7 G 2.5-12.5201.2327
2214120
12 G 2.5-16.9333.6595
2214180
18 G 2.5-19.5487.6784
2214250
25 G 2.5-23.3685.11048
2212040
4 G 4.0-12.5186.4315
2212070
7 G 4.0-15.5310.2499
2210040
4 G 6.0-15.5271.7552
2208040
4 G 10.0-18.7438.6857
2206040
4 G 16.0-23.36991208
2204040
4 G428.61,296.81982
2202040
4 G233.21,899.52903
Available from stock
In stock in Germany
Not available

Benefits

  • Many certifications/ use types
  • Cost-saving, fast installation omitting protection systems
  • 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA
  • Electromagnetic field screening

Application range

  • Industrial machinery, plant engineering in the USA
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • Compliant with Tool machines: (UL) MTW
  • Outdoor use and Direct Burial in the USA, per UL 1277
  • USA Wind Turbine Tray Cable (WTTC) do turbin wiatrowych

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I & II
  • Water-resistant, UL 75°C WET rating
  • UV resistant (SUN RES), Ozone resistant
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Norm references / Approvals

  • USA: (UL) TC-ER [E171371], (UL) MTW [E155920], (UL) WTTC [E323700], Submersible Pump (14 - 2 AWG), (UL) PLTC-ER (18 - 12 AWG) [E216027], (UL) ITC-ER (18 - 12 AWG) [E196134], (UL) DP-1 [E233406], UL AWM (18 - 2 AWG) [E100338]
  • UL OIL RES I/ II, 75°C WET, 90°C DRY, SUN RES, DIR BUR, NEC/NFPA 70, NFPA 79
  • CAN: c(UL) CIC/ TC 600V FT4 (< 250 kcmil) [E171371], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Insulation: PVC+nylon sheath (PA skin)
  • Aluminum-coated foil
  • Tinned-copper braiding
  • Outer jacket: Specially formulated thermoplastic polymer
  • Color of the outer jacket: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine copper wire strands

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • 6 x OD

Nominal voltage

  • UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
  • UL/CSA: 1000 V (AWM)
    IEC: U0/U = 600/1000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -40°C (static)/ -25°C (occ. moved) to +90°C (TC) or +105°C (AWM)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.