e-Shop

ETHERLINE® Cat.6A Flex patch cables

Pre-assembled patch cables based on our ETHERLINE® Cat.7 FLEX.

ETHERLINE® Cat.6A Flex patch cables

  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.
  • Based on 2170934

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantHalogen-freeAssembly timeInterference signals

EtherNetIP

Article number Article designationLength (m)Copper index (kg/km)Base Unit

Price (base price)

M12 (X-coded), plug to M12 (X-coded), plug
2172326
IE-6A-M12X-S-0,5-P-4-26-7-M12X-S0.514
2172327
IE-6A-M12X-S-1-P-4-26-7-M12X-S128
2172328
IE-6A-M12X-S-2-P-4-26-7-M12X-S256
2172329
IE-6A-M12X-S-3-P-4-26-7-M12X-S384
2172330
IE-6A-M12X-S-5-P-4-26-7-M12X-S5140
2172331
IE-6A-M12X-S-7-P-4-26-7-M12X-S7196
2172332
IE-6A-M12X-S-10-P-4-26-7-M12X-S10280
2172333
IE-6A-M12X-S-15-P-4-26-7-M12X-S15420
2172334
IE-6A-M12X-S-20-P-4-26-7-M12X-S20560
M12 (X-coded), plug to M12 (X-coded), flange-socket
2172335
IE-6A-M12X-S-0,5-P-4-26-7-M12XF-S0.514
2172336
IE-6A-M12X-S-1-P-4-26-7-M12XF-S128
2172337
IE-6A-M12X-S-2-P-4-26-7-M12XF-S256
2172338
IE-6A-M12X-S-3-P-4-26-7-M12XF-S384
2172339
IE-6A-M12X-S-5-P-4-26-7-M12XF-S5140
2172340
IE-6A-M12X-S-7-P-4-26-7-M12XF-S7196
2172341
IE-6A-M12X-S-10-P-4-26-7-M12XF-S10280
2172342
IE-6A-M12X-S-15-P-4-26-7-M12XF-S15420
2172343
IE-6A-M12X-S-20-P-4-26-7-M12XF-S20560
M12 (X-coded), flange-socket to M12 (X-coded), flange-socket
2172344
IE-6A-M12XF-S-0,5-P-4-26-7-M12XF-S0.514
2172345
IE-6A-M12XF-S-1-P-4-26-7-M12XF-S128
2172346
IE-6A-M12XF-S-2-P-4-26-7-M12XF-S256
2172347
IE-6A-M12XF-S-3-P-4-26-7-M12XF-S384
2172348
IE-6A-M12XF-S-5-P-4-26-7-M12XF-S5140
2172349
IE-6A-M12XF-S-7-P-4-26-7-M12XF-S7196
2172350
IE-6A-M12XF-S-10-P-4-26-7-M12XF-S10280
2172351
IE-6A-M12XF-S-15-P-4-26-7-M12XF-S15420
2172352
IE-6A-M12XF-S-20-P-4-26-7-M12XF-S20560
M12 (X-coded), plug to RJ45, plug
2172380
IE-6A-M12X-S-0,5-P-4-26-7-RJ450.514
2172381
IE-6A-M12X-S-1-P-4-26-7-RJ45128
2172382
IE-6A-M12X-S-2-P-4-26-7-RJ45256
2172383
IE-6A-M12X-S-3-P-4-26-7-RJ45384
2172384
IE-6A-M12X-S-5-P-4-26-7-RJ455140
2172385
IE-6A-M12X-S-7-P-4-26-7-RJ457196
2172386
IE-6A-M12X-S-10-P-4-26-7-RJ4510280
2172387
IE-6A-M12X-S-15-P-4-26-7-RJ4515420
2172388
IE-6A-M12X-S-20-P-4-26-7-RJ4520560
M12 (X-coded), flange-socket to RJ45, plug
2172389
IE-6A-M12XF-S-0,5-P-4-26-7-RJ450.514
2172390
IE-6A-M12XF-S-1-P-4-26-7-RJ45128
2172391
IE-6A-M12XF-S-2-P-4-26-7-RJ45256
2172392
IE-6A-M12XF-S-3-P-4-26-7-RJ45384
2172393
IE-6A-M12XF-S-5-P-4-26-7-RJ455140
2172394
IE-6A-M12XF-S-7-P-4-26-7-RJ457196
2172395
IE-6A-M12XF-S-10-P-4-26-7-RJ4510280
2172396
IE-6A-M12XF-S-15-P-4-26-7-RJ4515420
2172397
IE-6A-M12XF-S-20-P-4-26-7-RJ4520560
RJ45, plug to RJ45, plug
2172362
IE-6A-RJ45-0,5-P-4-26-7-RJ450.514
2172363
IE-6A-RJ45-1-P-4-26-7-RJ45128
2172398
IE-6A-RJ45-1,5-P-4-26-7-RJ451.542
2172364
IE-6A-RJ45-2-P-4-26-7-RJ45256
2172399
IE-6A-RJ45-2,5-P-4-26-7-RJ452.570
2172365
IE-6A-RJ45-3-P-4-26-7-RJ45384
2172400
IE-6A-RJ45-3,5-P-4-26-7-RJ453.598
2172366
IE-6A-RJ45-5-P-4-26-7-RJ455140
2172367
IE-6A-RJ45-7-P-4-26-7-RJ457196
2172368
IE-6A-RJ45-10-P-4-26-7-RJ4510280
2172369
IE-6A-RJ45-15-P-4-26-7-RJ4515420
2172370
IE-6A-RJ45-20-P-4-26-7-RJ4520560
M12 (X-coded), plug to open end
2172317
IE-6A-M12X-S-0,5-P-4-26-7-OE0.514
2172318
IE-6A-M12X-S-1-P-4-26-7-OE128
2172319
IE-6A-M12X-S-2-P-4-26-7-OE256
2172320
IE-6A-M12X-S-3-P-4-26-7-OE384
2172321
IE-6A-M12X-S-5-P-4-26-7-OE5140
2172322
IE-6A-M12X-S-7-P-4-26-7-OE7196
2172323
IE-6A-M12X-S-10-P-4-26-7-OE10280
2172324
IE-6A-M12X-S-15-P-4-26-7-OE15420
2172325
IE-6A-M12X-S-20-P-4-26-7-OE20560
M12 (X-coded), flange-socket to open end
2172353
IE-6A-M12XF-S-0,5-P-4-26-7-OE0.514
2172354
IE-6A-M12XF-S-1-P-4-26-7-OE128
2172355
IE-6A-M12XF-S-2-P-4-26-7-OE256
2172356
IE-6A-M12XF-S-3-P-4-26-7-OE384
2172357
IE-6A-M12XF-S-5-P-4-26-7-OE5140
2172358
IE-6A-M12XF-S-7-P-4-26-7-OE7196
2172359
IE-6A-M12XF-S-10-P-4-26-7-OE10280
2172360
IE-6A-M12XF-S-15-P-4-26-7-OE15420
2172361
IE-6A-M12XF-S-20-P-4-26-7-OE20560
RJ45, plug to open end
2172371
IE-6A-RJ45-0,5-P-4-26-7-OE0.514
2172372
IE-6A-RJ45-1-P-4-26-7-OE128
2172373
IE-6A-RJ45-2-P-4-26-7-OE256
2172374
IE-6A-RJ45-3-P-4-26-7-OE384
2172375
IE-6A-RJ45-5-P-4-26-7-OE5140
2172376
IE-6A-RJ45-7-P-4-26-7-OE7196
2172377
IE-6A-RJ45-10-P-4-26-7-OE10280
2172378
IE-6A-RJ45-15-P-4-26-7-OE15420
2172379
IE-6A-RJ45-20-P-4-26-7-OE20560
Available from stock
In stock in Germany
Not available

Benefits

  • Connecting cable assembled on one or on both sides saves installation time and reduces or eliminates the potential for on-site assembly errors.
  • Suitable for Ethernet applications information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet.
  • Available with RJ45 or M12 connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M12 connector is useful in applications with shock and vibrations.
  • Ideal protection against electromagnetic interference thanks to pair screening with aluminium compound foil and copper braiding as overall screening (S/FTP).
  • Halogen-free core insulation and sheath compound to meet special fire protection requirements.

Application range

  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • Also suitable for EtherCAT and EtherNET/IP applications.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • Can be used in dry, damp and especially in harsh and oily environments.
  • The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.

Product features

  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 4x2x AWG26/7
  • Twisted pair construction permits largely interference-free operation (decoupling).
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • Outer sheath: PUR compound, halogen-free
  • Pre-assembled patchcord with norm-compliant connectors
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • Flexing: up from 10 x outer diameter

Protection rating

  • M12 -IP67
  • RJ45 - IP20

Coding

  • M12: X-Standard

Temperature range

  • Flexing: -30°C to +80°C (M12)
  • Flexing: -40°C to +70°C (RJ45)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.