e-Shop

ETHERLINE® FD Cat.6 Patchcords

Industrial Ethernet patchcord, Cat. 6, PUR, for drag chains

  • Based on 2170488
  • Other sizes upon request

Supplementary automation components from LappMechanical and plant engineeringAssembly timePower chain

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

Straight connector on straight connector
2172237
IE-6-M12X-S-0,5-P-4-26-FD-M12X-S0.515.85
2172238
IE-6-M12X-S-1-P-4-26-FD-M12X-S131.7
2172239
IE-6-M12X-S-2-P-4-26-FD-M12X-S263.4
2172240
IE-6-M12X-S-3-P-4-26-FD-M12X-S395.1
2172241
IE-6-M12X-S-5-P-4-26-FD-M12X-S5158.5
2172242
IE-6-M12X-S-7-P-4-26-FD-M12X-S7221.9
2172243
IE-6-M12X-S-10-P-4-26-FD-M12X-S10317
2172244
IE-6-M12X-S-15-P-4-26-FD-M12X-S15475.5
2172245
IE-6-M12X-S-20-P-4-26-FD-M12X-S20634
2172208
IE-6-M12XF-S-1-P-4-26-FD-M12X-S131.7
2172209
IE-6-M12XF-S-2-P-4-26-FD-M12X-S263.4
2172210
IE-6-M12XF-S-3-P-4-26-FD-M12X-S395.1
2172211
IE-6-M12XF-S-5-P-4-26-FD-M12X-S5158.5
2172212
IE-6-M12XF-S-7-P-4-26-FD-M12X-S7221.9
2172213
IE-6-M12XF-S-10-P-4-26-FD-M12X-S10317
2172214
IE-6-M12XF-S-15-P-4-26-FD-M12X-S15475.5
2172215
IE-6-M12XF-S-20-P-4-26-FD-M12X-S20634
Straight socket to straight socket
2172298IE-6-M12XF-S-0,5-P-4-26-FD-M12XF-S0.515.85
2172299IE-6-M12XF-S-1-P-4-26-FD-M12XF-S131.7
2172300IE-6-M12XF-S-2-P-4-26-FD-M12XF-S263.4
2172301IE-6-M12XF-S-3-P-4-26-FD-M12XF-S395.1
2172302IE-6-M12XF-S-5-P-4-26-FD-M12XF-S5158.5
2172303IE-6-M12XF-S-7-P-4-26-FD-M12XF-S7221.9
2172304IE-6-M12XF-S-10-P-4-26-FD-M12XF-S10317
2172305IE-6-M12XF-S-15-P-4-26-FD-M12XF-S15475.5
2172306IE-6-M12XF-S-20-P-4-26-FD-M12XF-S20634
straight connector on free conductor end
2172246
IE-6-M12X-S-0,5-P-4-26-FD-OE0.515.85
2172247
IE-6-M12X-S-1-P-4-26-FD-OE131.7
2172248
IE-6-M12X-S-2-P-4-26-FD-OE263.4
2172249
IE-6-M12X-S-3-P-4-26-FD-OE395.1
2172250
IE-6-M12X-S-5-P-4-26-FD-OE5158.5
2172251
IE-6-M12X-S-7-P-4-26-FD-OE7221.9
2172252
IE-6-M12X-S-10-P-4-26-FD-OE10317
2172253
IE-6-M12X-S-15-P-4-26-FD-OE15475.5
2172254
IE-6-M12X-S-20-P-4-26-FD-OE20634
socket on free conductor end
2173036
IE-6-M12XF-S-0,5-P-4-26-FD-OE0.515.85
2172255
IE-6-M12XF-S-1-P-4-26-FD-OE131.7
2172256
IE-6-M12XF-S-2-P-4-26-FD-OE263.4
2172257
IE-6-M12XF-S-3-P-4-26-FD-OE395.1
2172258
IE-6-M12XF-S-5-P-4-26-FD-OE5158.5
2172259
IE-6-M12XF-S-7-P-4-26-FD-OE7221.9
2172260
IE-6-M12XF-S-10-P-4-26-FD-OE10317
2172261
IE-6-M12XF-S-15-P-4-26-FD-OE15475.5
2172262
IE-6-M12XF-S-20-P-4-26-FD-OE20634
Available from stock
In stock in Germany
Not available

Benefits

  • Connecting cable assembled on one or on both sides saves installation time and reduces or eliminates the potential for on-site assembly errors.
  • The connector's integrated vibration protection makes it resistant to shocks and vibrations.
  • Ideal protection against electromagnetic interference due to double shielding of aluminum-clad foil and copper braided shield with high coverage (SF/UTP).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Successfully tested for over 4 million bending cycles in the cable chain.

Application range

  • Cable design enables highly flexible, constantly flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNET/IP applications.
  • Can be used in dry, damp and harsh environments.
  • The PUR outer sheath and connectors withstand high mechanical loads.
  • The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.

Product features

  • Meets the requirements according to CAT.6, Class E
  • For use in drag chains

Product Make-up

  • Braided conductor, 4x2x AWG26/19
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Outer sheath made of PUR
  • Outer diameter: 7.8 mm
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x cable diameter

Protection rating

  • IP 67

Coding

  • M12: X-Standard

Temperature range

  • Flexing: -30°C to +70°C
  • Fixed installation: -30°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.