e-Shop

ETHERLINE® EC FD Cat.5e M8-RJ45

Industrial Ethernet Patchcord M8/RJ45

Industrial Ethernet Patchcord, M8 A-coded to RJ45, straight or angled, PUR outer sheath, Cat.5, 2-pairs

  • Suitable for drag chains
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timePower chainInterference signalsWaterproof

EtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

straight plug M8 on straight plug RJ45
2171757
IE-EC-5-M8-S-0,5-P-2-26-FD-RJ450.510
2171758
IE-EC-5-M8-S-1-P-2-26-FD-RJ45120
2171759
IE-EC-5-M8-S-2-P-2-26-FD-RJ45240
2171760
IE-EC-5-M8-S-3-P-2-26-FD-RJ45360
2171761
IE-EC-5-M8-S-5-P-2-26-FD-RJ455100
2171762
IE-EC-5-M8-S-10-P-2-26-FD-RJ4510200
2171763
IE-EC-5-M8-S-20-P-2-26-FD-RJ4520400
Available from stock
In stock in Germany
Not available

Benefits

  • Connecting cable assembled on one or on both sides saves installation time and reduces or eliminates the potential for on-site assembly errors.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and a high degree of coverage (SF/UTP).
  • Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations.
  • The angled shape of the connector is suitable for the space-saving cable outlet.
  • Halogen-free core insulation and sheath compound to meet special fire protection requirements.

Application range

  • Cable design enables highly flexible, constantly flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNET/IP applications.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • The PUR outer sheath and connectors withstand high mechanical loads.
  • The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 2x2x AWG26/19
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: green (based on RAL 6018)
  • pre-assembled patchcords with M8 connector and RJ45 connector

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 16 x outer diameter
  • Fixed installation: 4 x outer diameter

Protection rating

  • M8 - IP67
  • RJ45 - IP20

Temperature range

  • During installation: -30°C to +50°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.