e-Shop

ETHERLINE® PN Flex Cat.5 M12-RJ45

PROFINET Patchcord M12/RJ45

Industrial Ethernet Patchcord, Profinet Type B, Cat.5, plug M12 on plug RJ45, PVC, flexible

  • Based on 2170886
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceAssembly timeInterference signalsWaterproof

PROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

straight plug M12 on straight plug RJ45
2171214
IE-PNB-5-M12D-S-0,5-Y-2-22-7-RJ450.515.65
2171215
IE-PNB-5-M12D-S-1-Y-2-22-7-RJ45131.3
2171216
IE-PNB-5-M12D-S-2-Y-2-22-7-RJ45262.6
2171217
IE-PNB-5-M12D-S-3-Y-2-22-7-RJ45393.9
2171218
IE-PNB-5-M12D-S-5-Y-2-22-7-RJ455156.5
2171219
IE-PNB-5-M12D-S-10-Y-2-22-7-RJ4510313
2171220
IE-PNB-5-M12D-S-20-Y-2-22-7-RJ4520626
angled plug M12 on straight plug RJ45
2171221
IE-PNB-5-M12D-A-0,5-Y-2-22-7-RJ450.515.65
2171222
IE-PNB-5-M12D-A-1-Y-2-22-7-RJ45131.3
2171223
IE-PNB-5-M12D-A-2-Y-2-22-7-RJ45262.6
2171224
IE-PNB-5-M12D-A-3-Y-2-22-7-RJ45393.9
2171225
IE-PNB-5-M12D-A-5-Y-2-22-7-RJ455156.5
2171226
IE-PNB-5-M12D-A-10-Y-2-22-7-RJ4510313
2171227
IE-PNB-5-M12D-A-20-Y-2-22-7-RJ4520626
Available from stock
In stock in Germany
Not available

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • Flexible use
  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)

Product Make-up

  • Braided conductor, 2x2x AWG22/7
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PVC
  • Colour: green (based on RAL 6018)
  • Pre-assembled patchcords with D-coded M12 connector and RJ45-connector
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Protection rating

  • M12 - IP69
  • RJ45 - IP20

Temperature range

  • Flexing: -20°C to +60°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.