e-Shop

ETHERLINE® P Flex Cat.5e M12-RJ45

Industrial Ethernet Patchcord M12/RJ45

Industrial Ethernet Patchcord, Cat.5e, plug M12 on plug RJ45, PUR, flexible

  • Halogen-free and flame-retardant
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timeInterference signalsWaterproof

EtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

straight plug M12 on straight plug RJ45
2171109
IE-5-M12D-S-1-P-2-26-7-RJ45119
2171110
IE-5-M12D-S-2-P-2-26-7-RJ45238
2171111
IE-5-M12D-S-3-P-2-26-7-RJ45357
2171112
IE-5-M12D-S-5-P-2-26-7-RJ45595
2171113
IE-5-M12D-S-10-P-2-26-7-RJ4510190
2171114
IE-5-M12D-S-20-P-2-26-7-RJ4520380
angled plug M12 on straight plug RJ45
2171887
IE-5-M12D-A-1-P-2-26-7-RJ45119
2171888
IE-5-M12D-A-2-P-2-26-7-RJ45238
2171889
IE-5-M12D-A-3-P-2-26-7-RJ45357
2171890
IE-5-M12D-A-5-P-2-26-7-RJ45595
2171892
IE-5-M12D-A-10-P-2-26-7-RJ4510190
2171894
IE-5-M12D-A-20-P-2-26-7-RJ4520380
Available from stock
In stock in Germany
Not available

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use
  • For flexible applications
  • Automation technology

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 2x2x AWG26/7
  • Twisted pair construction permits largely interference-free operation (decoupling).
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: water blue (similar to RAL 5021)
  • Pre-assembled patchcords with D-coded M12 connector and RJ45-connector
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 8 x outer diameter

Protection rating

  • M12 - IP69
  • RJ45 - IP20

Temperature range

  • Flexing: -5°C to +50°C (UL: +80°C)
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.