e-Shop

ETHERLINE® PN FD Cat.5 M12

PROFINET Patchcord M12

Industrial Ethernet Profinet Type C, Patchcord M12/M12, D-code, straight or angled, PUR; UL- approval; Cat.5 2pair

  • Based on 2170894
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timePower chainInterference signalsWaterproof

CULUSPROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

2171049
IE-PNC-5-M12D-S-1-P-2-22-FD-M12D-S131.3
2171050
IE-PNC-5-M12D-S-2-P-2-22-FD-M12D-S262.6
2171051
IE-PNC-5-M12D-S-3-P-2-22-FD-M12D-S393.9
2171052
IE-PNC-5-M12D-S-5-P-2-22-FD-M12D-S5156.5
2171053
IE-PNC-5-M12D-S-10-P-2-22-FD-M12D-S10313
2171054
IE-PNC-5-M12D-S-20-P-2-22-FD-M12D-S20626
2171061
IE-PNC-5-M12D-A-1-P-2-22-FD-M12D-S131.3
2171062
IE-PNC-5-M12D-A-2-P-2-22-FD-M12D-S262.6
2171063
IE-PNC-5-M12D-A-3-P-2-22-FD-M12D-S393.9
2171064
IE-PNC-5-M12D-A-5-P-2-22-FD-M12D-S5156.5
2171065
IE-PNC-5-M12D-A-10-P-2-22-FD-M12D-S10313
2171066
IE-PNC-5-M12D-A-20-P-2-22-FD-M12D-S20626
2171055
IE-PNC-5-M12D-S-1-P-2-22-FD-OE131.3
2171056
IE-PNC-5-M12D-S-2-P-2-22-FD-OE262.6
2171057
IE-PNC-5-M12D-S-3-P-2-22-FD-OE393.9
2171058
IE-PNC-5-M12D-S-5-P-2-22-FD-OE5156.5
2171059
IE-PNC-5-M12D-S-10-P-2-22-FD-OE10313
2171060
IE-PNC-5-M12D-S-20-P-2-22-FD-OE20626
2171067
IE-PNC-5-M12D-A-1-P-2-22-FD-OE131.3
2171068
IE-PNC-5-M12D-A-2-P-2-22-FD-OE262.6
2171069
IE-PNC-5-M12D-A-3-P-2-22-FD-OE393.9
2171070
IE-PNC-5-M12D-A-5-P-2-22-FD-OE5156.5
2171071
IE-PNC-5-M12D-A-10-P-2-22-FD-OE10313
2171072
IE-PNC-5-M12D-A-20-P-2-22-FD-OE20626
Available from stock
In stock in Germany
Not available

Benefits

  • For directly connecting two electric components
  • Non-permanent connections allow for easy change of equipment

Application range

  • Highly flexible application
  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMX)
  • UL File Number: E249137

Product Make-up

  • Braided conductor, 2x2x AWG22/7
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: green (based on RAL 6018)
  • Pre-assembled connection and patch cable with M12 D-coded connectors with vibration protection
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Moved: 10 x outer diameter

Protection rating

  • IP69

Temperature range

  • Flexing: -20°C to +60°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.