e-Shop

ETHERLINE® PN Flex Cat.5 M12

PROFINET Patchcord M12

Industrial Ethernet Patchcord, Profinet Type B, Cat.5, plug M12, D-coded, PVC, flexible

  • Based on 2170886
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceAssembly timeInterference signalsWaterproof

CULUSPROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

straight plug M12 on straight plug M12
2171025
IE-PNB-5-M12D-S-1-Y-2-22-7-M12D-S131.3
2171026
IE-PNB-5-M12D-S-2-Y-2-22-7-M12D-S262.6
2171027
IE-PNB-5-M12D-S-3-Y-2-22-7-M12D-S393.9
2171028
IE-PNB-5-M12D-S-5-Y-2-22-7-M12D-S5156.5
2171029
IE-PNB-5-M12D-S-10-Y-2-22-7-M12D-S10313
2171030
IE-PNB-5-M12D-S-20-Y-2-22-7-M12D-S20626
angled plug M12 on straight plug M12
2171037
IE-PNB-5-M12D-A-1-Y-2-22-7-M12D-S131.3
2171038
IE-PNB-5-M12D-A-2-Y-2-22-7-M12D-S262.6
2171039
IE-PNB-5-M12D-A-3-Y-2-22-7-M12D-S393.9
2171040
IE-PNB-5-M12D-A-5-Y-2-22-7-M12D-S5156.5
2171041
IE-PNB-5-M12D-A-10-Y-2-22-7-M12D-S10313
2171042
IE-PNB-5-M12D-A-20-Y-2-22-7-M12D-S20626
straight plug M12 on free conductor end
2171031
IE-PNB-5-M12D-S-1-Y-2-22-7-OE131.3
2171032
IE-PNB-5-M12D-S-2-Y-2-22-7-OE262.6
2171033
IE-PNB-5-M12D-S-3-Y-2-22-7-OE393.9
2171034
IE-PNB-5-M12D-S-5-Y-2-22-7-OE5156.5
2171035
IE-PNB-5-M12D-S-10-Y-2-22-7-OE10313
2171036
IE-PNB-5-M12D-S-20-Y-2-22-7-OE20626
angled plug M12 on free conductor end
2171043
IE-PNB-5-M12D-A-1-Y-2-22-7-OE131.3
2171044
IE-PNB-5-M12D-A-2-Y-2-22-7-OE262.6
2171045
IE-PNB-5-M12D-A-3-Y-2-22-7-OE393.9
2171046
IE-PNB-5-M12D-A-5-Y-2-22-7-OE5156.5
2171047
IE-PNB-5-M12D-A-10-Y-2-22-7-OE10313
2171048
IE-PNB-5-M12D-A-20-Y-2-22-7-OE20626
Available from stock
In stock in Germany
Not available

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • Flexible use
  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)
  • UL File Number: E249137

Product Make-up

  • Braided conductor, 2x2x AWG22/7
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PVC
  • Colour: green (based on RAL 6018)
  • Pre-assembled connection and patch cable with M12 D-coded connectors with vibration protection
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Protection rating

  • IP69

Temperature range

  • Flexing: -20°C to +60°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.