e-Shop

ETHERLINE® PN Cat.5 M12

PROFINET Patchcord M12

Industrial Ethernet Profinet type A, patch cable M12/M12, D-coded, straight or angled; PVC, UL approval; Cat.5 2-pair

  • Based on 2170893
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceAssembly timeInterference signalsWaterproof

CULUSDeviceNetPROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

straight plug M12 on straight plug M12
2171001
IE-PNA-5-M12D-S-1-Y-2-22-1-M12D-S130.4
2171002
IE-PNA-5-M12D-S-2-Y-2-22-1-M12D-S260.8
2171003
IE-PNA-5-M12D-S-3-Y-2-22-1-M12D-S391.2
2171004
IE-PNA-5-M12D-S-5-Y-2-22-1-M12D-S5152
2171005
IE-PNA-5-M12D-S-10-Y-2-22-1-M12D-S10304
2171006
IE-PNA-5-M12D-S-20-Y-2-22-1-M12D-S20608
angled plug M12 on straight plug M12
2171013
IE-PNA-5-M12D-A-1-Y-2-22-1-M12D-S130.4
2171014
IE-PNA-5-M12D-A-2-Y-2-22-1-M12D-S260.8
2171015
IE-PNA-5-M12D-A-3-Y-2-22-1-M12D-S391.2
2171016
IE-PNA-5-M12D-A-5-Y-2-22-1-M12D-S5152
2171017
IE-PNA-5-M12D-A-10-Y-2-22-1-M12D-S10304
2171018
IE-PNA-5-M12D-A-20-Y-2-22-1-M12D-S20608
straight plug M12 on free conductor end
2171007
IE-PNA-5-M12D-S-1-Y-2-22-1-OE130.4
2171008
IE-PNA-5-M12D-S-2-Y-2-22-1-OE260.8
2171009
IE-PNA-5-M12D-S-3-Y-2-22-1-OE391.2
2171010
IE-PNA-5-M12D-S-5-Y-2-22-1-OE5152
2171011
IE-PNA-5-M12D-S-10-Y-2-22-1-OE10304
2171012
IE-PNA-5-M12D-S-20-Y-2-22-1-OE20608
angled plug M12 on free conductor end
2171019
IE-PNA-5-M12D-A-1-Y-2-22-1-OE130.4
2171020
IE-PNA-5-M12D-A-2-Y-2-22-1-OE260.8
2171021
IE-PNA-5-M12D-A-3-Y-2-22-1-OE391.2
2171022
IE-PNA-5-M12D-A-5-Y-2-22-1-OE5152
2171023
IE-PNA-5-M12D-A-10-Y-2-22-1-OE10304
2171024
IE-PNA-5-M12D-A-20-Y-2-22-1-OE20608
Available from stock
In stock in Germany
Not available

Benefits

  • Non-permanent connections allow for easy change of equipment

Application range

  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)
  • UL File Number: E249137

Product Make-up

  • Solid conductor, 2x2x AWG22/1
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PVC
  • Colour: green (based on RAL 6018)
  • Pre-assembled connection and patch cable with M12 D-coded connectors with vibration protection
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • During installation: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Protection rating

  • IP69

Temperature range

  • During installation: -20°C to +60°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • For detailed technical information please refer to the data sheet