e-Shop

ETHERLINE® FESTOON PN Cat.5e

Ethernet cable for Category 5e, Class D for Festoon applications - verified up to 100 MHz

Industrial Ethernet cable Cat.5e for highly flexible use in Festoon applications, for PROFINET-applications Type C; design 2x2xAWG22/7; UL-approved

  • Fast and easy cable preparation by FC inner sheath
  • For PROFINET applications
  • CAT.5-Performance

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantMechanical resistanceAssembly timeOil-resistantInterference signalsUV-resistant

CULUScRUusPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Base Unit

Price (base price)

2170936
ETHERLINE® FESTOON PN Cat.5e2x2xAWG22/716.532
Available from stock
In stock in Germany
Not available

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • For conveying systems and cable trolleys
  • Power chain applications
  • Wiring of machines, tools, devices, appliances and control cabinets
  • max. cable lenght für 100 Mbit/s is 85 m
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • Cat.5e-Performance
  • Optimized cable construction for use in Festoon applications
  • Fast Connect (FC) cable design
  • The oil-resistant PVC sheath enables usage in industrial environments

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)
  • UL AWM Style 21694
  • High flame retardance acc. to IEC 60332-3-24 and CSA FT4

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Star quad
  • Colour-coded in accordance with PROFINET for Cat.5e apllications
  • Inner sheath: PVC
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PVC outer sheath
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Moved: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Fixed installation: -40°C to +80°C
  • Flexing: -10°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • UL certifications can be found in the data sheet.