e-Shop

ETHERLINE® TORSION Cat. 5

Ethernetcable category 5, class D for high flexible applications

Industrial Ethernet cable Cat.5 for torsion stress applications (± 180°);2 pairs, PUR jacket with AWM approval, design 2x2xAWG22/19, for PROFINET

  • Industrial Ethernet Cable, 2-pair, suitable for torsion stress
  • For PROFINET applications
  • CAT.5-Performance

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceInterference signalsTorsion-resistant

cRUusPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

2170888
ETHERLINE® TORSION CAT.52 x 2 x AWG22/191.56.531.352
Available from stock
In stock in Germany
Not available

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • Industrial Ethernet Cable, 2-pair, suitable for torsion stress
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • Many applications with Industrial Ethernet, e.g. PROFINET, i.e. fixed installation, flexible use as well as TORSION.
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • Cable suitable for high torsion stress. Tested with more than 1 million bending cycles and a right/left movement of 180° per metre.
  • Outer sheath with high abrasion-resistance
  • Broad usages due to halogen-free materials
  • PUR outer sheath is highly resistant to mineral oils and abrasion

Norm references / Approvals

  • UL AWM (Style 21161)
  • Halogen-free according to VDE 0472-815
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Stranded conductor, tinned
  • AWG 22 (19-wire)
  • PE core insulation
  • Star quad
  • Screening: wrapped with braided tinned-copper wires
  • Non-woven wrapping
  • PUR outer sheath, green (RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • max. 100 V (not for power applications)

Minimum bending radius

  • 5 x outer diameter

Test voltage

  • 700 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.