e-Shop

ETHERLINE® TORSION Cat.6A

Highly flexible application

Industrial Ethernet cable Cat.6A for torsion stress applications (± 180°);4 pairs, PVC or PUR jacket with UL approval, design 4x2xAWG24/7, for PROFINET Type C

  • Industrial Ethernet Cable, 4-pair, suitable for torsion stress
  • Cat.6A acc. to ISO/IEC 11801
  • For PROFINET applications

Supplementary automation components from LappSuitable for outdoor useMechanical resistanceRobustInterference signalsTorsion-resistantUV-resistant

CULUSPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

PVC jacket
2170482
ETHERLINE® TORSION Y CAT6A4 x 2 x AWG24/71.38.94488
PUR outer sheath, halogen-free
2170483
ETHERLINE® TORSION P CAT6A4 x 2 x AWG24/71.38.94490
Available from stock
In stock in Germany
Not available

Benefits

  • Many applications with Industrial Ethernet, e.g. PROFINET, i.e. fixed installation, flexible use as well as TORSION.
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
  • Premium screening against electromagnetic interference
  • Can be used for Industrial Ethernet in harsh industrial environments

Application range

  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • Can be used for Industrial Ethernet in harsh industrial environments
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR version is halogen-free according to VDE 0472-815
  • Oil-resistant acc. IEC 60811-2-1
  • Cable suitable for high torsion stress. Tested with more than 1 million bending cycles and a right/left movement of 180° per metre.
  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173

Norm references / Approvals

  • electrical requirements acc. to IEC 61156-6
  • PUR cable is UL/CSA-certified (CMX)
  • PUR versions: UL AWM Style 21576
  • PVC cable is UL/CSA-certified (CM)
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • 7-wire tinned stranded copper conductor
  • Core insulation made of polyethylene (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Outer sheath: PUR/PVC
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 8 x cable diameter
  • Flexing: 15 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Cable with PUR jacket
    Fixed installation: -40°C to +80°C
    Flexing: -30°C to +70°C
  • Cable with PVC jacket
    Fixed installation: -40°C to +80°C
    Flexing: -10°C bis +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • UL certifications can be found in the data sheet.