e-Shop

ETHERLINE® Cat.5e

Ethernet cable Category 5e, Class D for fixed installation - verified up to 100 MHz

Industrial Ethernet cable Cat.5e for fixed installation; halogenfree or PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG24/1

  • Industrial Ethernet cable
  • Cat.5e

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceInterference signals

CEcRUusEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

2-pair version
Halogen-free jacket
2170280
ETHERLINE® H CAT.5e2 x 2 x AWG24/115.62245
PUR outer sheath, halogen-free
2170281
ETHERLINE® P CAT.5e2 x 2 x AWG24/115.82245
4-pair version
Halogen-free jacket
2170296
ETHERLINE® H CAT.5e4 x 2 x AWG24/116.13254
2170298
ETHERLINE® H-H CAT.5e4 x 2 x AWG24/116.1 / 8.13280
PUR outer sheath, halogen-free
2170297
ETHERLINE® P CAT.5e4 x 2 x AWG24/116.13262
Available from stock
In stock in Germany
Not available

Benefits

  • Seamless communication from the sensor/actuator level to the Internet
  • Screened against interference
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments
  • cables with PUR jacket: 1000 V UL- rating for installation next to power cables

Application range

  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet
  • suitable for EtherCAT and EtherNet/IP applications
  • Industrial use
  • Fixed Installation

Product features

  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Halogen-free outer sheath

Norm references / Approvals

  • PUR versions: UL AWM Style 21576
  • Flame retardant acc. to IEC 60332-1-2
  • Halogenfree cables: halogenfree according to IEC 60754-1, IEC 60754-2
  • PUR cables: halogenfree acc. to VDE 0472-815

Product Make-up

  • Solid conductor
  • Core insulation made of foam skin
  • 2 or 4-pair version
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Outer sheath as either PUR or LSZH
  • Colour: water blue (similar to RAL 5021)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 7.5 x outer diameter
  • Fixed installation: 8 x outer diameter (4 pair cable)

Test voltage

  • Core/core: 1000 V
  • Core/screen: 500 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Fixed installation: -30°C to +80°C
  • During installation: -5°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.