EPIC® DATA M12D
Industrial Ethernet connectors, M12 D-coded, for 2-pair Cat.5 cables up to 100 MBit/s, with Ethernet or Profinet colour coding
- Cat.5 acc. to ISO/IEC 11801
- installation without tools
Available from stock
In stock in Germany
Not available
Product features
- Field assembly Industrial Ethernet connector
- Suitable for use in industrial applications
- Robust and vibrations- resistant
- Toolfree installation, small and compact design
Norm references / Approvals
- Cat.5 acc. to ISO/IEC 11801
- M12 D-coded acc. to IEC61076-2-101
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001121
- ETIM 5.0 Class-Description: Modular connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001121
- ETIM 6.0 Class-Description: Modular connector
Protection rating
- IP 67
Ambient temperature (operation)
- -25°C to +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.