e-Shop

EPIC® DATA PB Sub-D

PROFIBUS connectors with screw terminals | REPEATER function

PROFIBUS Sub-D connector, screw terminals, integrated bus termination, optional LED diagnostic/interfaces, cable outlet 35°/90°/180°

  • Optional with LED diagnostic
  • M12 and REPEATER version
  • Versions with 2nd Sub-D interface

Supplementary automation components from LappLow weightSpace requirement

cRUusPROFIBUS

Article number Article designationVersionPG-InterfaceDiagnostic LEDsBase Unit

Price (base price)

35° cable outlet
21700507
ED-PB-35-nono
21700506
ED-PB-35-PG-yesno
90° cable outlet
21700504
ED-PB-90-nono
21700503
ED-PB-90-PG-yesno
21700530
ED-PB-90-LED-noyes
21700529
ED-PB-90-PG-LED-yesyes
21700541
ED-PB-90-RP-PGREPEATERyesyes
21700543
ED-PB-90-ATEXATEXnono
21700542
ED-PB-90-PG-ATEXATEXyesno
180° (AX) cable outlet
21700505
ED-PB-AX-nono
Available from stock
In stock in Germany
Not available

Benefits

  • Easy connection with tried-and-tested M12 / screw terminal technology
  • sensor/ ac
  • Terminating resistor (integrated) can be switched
  • REPEATER version: Regeneration of data signal
    (slope, power and mark-to-space ratio)

Product features

  • Max. transmission rate 12 Mbit/s possible
  • Current consumption max. 12,5 mA
    (with LED 35 mA / REPEATER 100 mA)
  • Supply voltage 4.75 - 5.25 V DC
    (supplied from the terminal)
  • Terminating resistor "ON" - the outbound bus cable is disconnected
  • REPEATER version: Easy extension of the PROFIBUS network:
    - up to 3 repeaters
    - 1 additional PROFIBUS segment
    - galvanic isolation

Norm references / Approvals

  • IEC 61158, IEC 61784
  • UL File No. E331560
  • ATEX version: DIN EN 60079-0:2006, DIN 60079-15:2005 (category 3G zone 2)

Product Make-up

  • D-Sub plug, 9-pin, fixing screws 4-40 UNC
  • Improved electromagnetic compatibility (EMC) by metallized housing
  • Versions with additional Sub-D interface for programming/diagnostic ('PG')
  • For cable outer diameter: 5 – 8 mm / M12 B-coded cordsets
  • LED Version indicate:
    bus operation - (green)
    station transmission - (blue)
    terminating resistor "on" - (orange)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001132
  • ETIM 6.0 Class-Description: D-Sub connector

Dimensions

  • 54 mm x 40 mm x 17 mm - 35°
    64 mm x 40 mm x 17 mm - 90°
    68 mm x 40 mm x 17 mm - 180°
    70 mm x 40 mm x 17 mm - M12
  • (LxWxH)

Connection type

  • Screwing
  • M12

Protection rating

  • IP 20

Terminating resistor

  • 150 Ω

Interfaces

  • Sub-D socket, 9-pin
    Terminal blocks up to 1.0 mm² /M12 B-coded

Permissble ambient conditions

  • Operating temperature: -25°C to +85°C
  • *The max. temperature for UL is 60 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.