e-Shop

Coaxial - RG

Fixed installation and conditional flexible use in dry or damp interiors and outdoors. Temperature range from -55°C to +250°C

Mechanical and plant engineeringSuitable for outdoor useHeat-resistantCold-resistantUV-resistant

Fire

Article number Article designationCharacteristic impedance in ohmCapacity pF/mPropagation rate (%)Operating voltage 50 Hz eff. kVTest voltage (kV)Inner conductor materialInternal ØDielectric materialDielectric ØOuter conductor materialOuter cable sheathOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

Characteristic impedance: 50 ohm
2170000
RG-58 C/U50 +/- 2 Ω1016625CuLivz0.9PE2.95CvzPVC4.9519.138
2170001
RG-174 A/U50 +/- 2 Ω101661.52StCuLibl0.48PE1.52CvzPVC2.85.412
2170002
RG-178 B/U50 +/- 2 Ω95700.72StCuLivs0.3PTFE0.86CvsFEP1.914.49
2170003
RG-188 A/U50 +/- 2 Ω95701.52StCuLivs0.51PTFE1.52CvsPTFE2.768.317.5
2170005
RG-213 /U50 +/- 2 Ω10166510CuLibl2.25PE7.25CblPVC10.375.8157
2170006
RG-214 /U50 +/- 2 Ω10166510CuLivs2.25PE7.25CvsCvsPVC10.8117.8207
2170007
RG-223 /U50 +/- 2 Ω1016623CuMvs0.89PE2.95CvsCvsPVC5.538.560
Characteristic impedance: 75 ohm
2170016
RG-6 A/U75 +/- 3 Ω676625StCuMbl0.72PE4.7CblPVC8.472120
2170009
RG-11 A/U75 +/- 3 Ω6766510CuLivz1.2PE7.3CblPVC10.355.5140
2170011
RG-11 A/U outdoor75 +/- 3 Ω6766510CuLivz1.2PE7.3CblPVC12.155.5170
2170012
RG-59 B/U75 +/- 3 Ω67661.77StCuMbl0.6PE3.7CblPVC6.152557
2170010
RG-187 A/U75 +/- 3 Ω65701.52StCuLivs0.31PTFE1.52CvsPTFE2.87.317
Characteristic impedance: 100 Ohm
2170008
RG-62 A/U93 +/- 5 Ω43750.82StCuMbl0.65PE hollow3.7CblPVC6.152652
Available from stock
In stock in Germany
Not available

Benefits

  • Coaxial cables allow distortion-free and low-attenuation transmission of signals with a high bandwidth.
  • High frequencies

Application range

  • For applications with limited movements and for fixed installation in dry or damp interiors and outdoors
  • For radio and computer systems, as well as all applications related to commercial radio-frequency technology and electronics

Product features

  • Flame-retardant

Product Make-up

  • Coaxial cables are significantly less sensitive to external interference due to their structure.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000019
  • ETIM 5.0 Class-Description: Coaxial cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000019
  • ETIM 6.0 Class-Description: Coaxial cable

Dielectric constant

  • - Polyethylene (PE) 2.3
    - Polyethylene, hollow (PE-ho) 1.5
    - Polytetrafluoroethylene (PTFE) 2.1

Minimum bending radius

  • Fixed installation: 6 x outer diameter

Specifications and approvals

  • Similar to MIL-DTL17 H

Temperature range

  • Fixed installation: PE outer sheath:
    -40°C to +80°C
  • Fixed installation: PVC outer sheath:
    -40°C to +80°C
    Fixed installation: fluoroplastic
    -55°C to +250°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.