e-Shop

EPIC® H-B 10 TS-RO

Housing design H-B. The industry standard.

The low connector housing with a side cable entry is suitable for use in lighting and sound systems.

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPieces / PUBase Unit

Price (base price)

H-B housing: hood (side cable entry, bolts for single lever)
10042900
H-B 10 TS-RO 16-16yes10
10042800
H-B 10 TS-RO 21-21yes10
19042900
H-B 10 TS-RO M2020-yes10
19042800
H-B 10 TS-RO M2525-yes10
Available from stock
In stock in Germany
Not available

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Hood, low version
  • Reels for single lever
  • Side cable entry
  • Versions with neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.