e-Shop

NSSHÖU

Mechanically robust rubber cable for mining and surface mining

NSSHÖU, VDE, power and control cable, rubber, for harsh conditions, with inner and outer sheath, 0,6/1 kV, class 5, flexible -25°C to +90 °C, mining, outdoors

  • Mining
  • Outdoors
  • Oil-resistant

Suitable for outdoor useCold-resistantMechanical resistanceOil-resistantUV-resistant

CEVDEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

NSSHÖU-O
1600500
1 X 16.010.9153.6260
1600501
1 X 25.013.3240390
1600502
1 X 35.014.4336500
1600503
1 X 50.016.7480680
1600504
1 X 70.018.9672900
1600505
1 X 95.021.09121150
1600506
1 X 120.023.311521440
1600507
1 X 150.025.214401750
1600508
1 X 185.028.417762180
1600509
1 X 240.031.423042790
NSSHÖU-J
1600516
3 G 1.511.843.2200
16005243
4 G 1.512.757.6230
16005333
5 G 1.513.672280
1600517
3 G 2.513.272260
16005253
4 G 2.515.496360
16005343
5 G 2.516.5120420
1600541
7 G 2.520.0168600
1600544
12 G 2.526.0288860
16005263
4 G 4.016.9153.6470
16005353
5 G 4.018.2192550
16005273
4 G 6.018.3230.4580
16005363
5 G 6.020.6288740
16005283
4 G 10.022.3384950
16005373
5 G 10.024.14801100
16005293
4 G 16.026.16141400
16005383
5 G 16.028.37681720
16005303
4 G 25.031.29602000
16005313
4 G 35.034.113442700
16005323
4 G 50.041.019203700
Available from stock
In stock in Germany
Not available

Benefits

  • For use at very high mechanical stress
  • Single-core design suitable for robust connection cables for welding equipment
  • Not antistatic

Application range

  • For mining as well as surface mining
  • Connection for moving equipment and machinery
  • Under extreme environmental conditions
  • Suitable for outdoor use, as well as in dry and damp interiors

Product features

  • Flame retardant acc. to IEC 60332-1-2
  • Oil-resistant according to EN 60811-404
  • High notch resistance
  • Abrasion-resistant

Norm references / Approvals

  • <VDE> NSSHÖU cable type approval according to VDE 0250-812

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Core insulation: rubber compound, type 3GI3
  • Inner sheath: rubber-compound, type GM1b or 5GM5
  • Outer sheath: rubber compound, type 5GM5

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexible use: 10 x outer diameter
  • Fixed installation: 5 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • According to VDE 0298 Part 4, Table 15

Temperature range

  • Occasionally moved: -25°C up to +90°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.