e-Shop

H07RN-F

Heavy standard construction

H07RN-F, HAR, power and control cable, rubber, heavy, 450/750 V, industrial and agricultural use, class 5, -25°C to +60°C, oil-resistant, flame-retardant

  • Medium mechanical stress
  • Oil-resistant

Cold-resistantMechanical resistanceOil-resistantUV-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1600096
1 X 1.55.7 - 6.514.459
1600099
1 X 2.56.3 - 7.22472
1600097
1 X 4.07.2 - 8.138.499
1600098
1 X 6.07.9 - 8.857.6130
1600194
1 X 10.09.5 - 10.796230
1600195
1 X 16.010.8 - 12.0153.6320
1600196
1 X 25.012.7 - 14.0240450
1600193
1 X 35.014.3 - 15.9336605
1600197
1 X 50.016.5 - 18.2480825
1600189
1 X 70.018.6 - 20.56721090
1600190
1 X 95.020.8 - 22.99121405
1600198
1 X 120.022.8 - 25.111521745
1600191
1 X 150.025.2 - 27.614401887
1600175
1 X 185.027.6 - 30.217762274
1600177
1 X 240.030.6 - 33.523042955
30015435
1 X 300.033.5 - 36.728803479
1600117
3 G 1.08.3 - 9.628.8130
1600199
2 X 1.58.5 - 9.928.8135
1600103
3 G 1.59.2 - 10.743.2165
16001233
4 G 1.510.2 - 11.757.6200
16001043
5 G 1.511.2 - 12.872240
1600151
7 G 1.514.7 - 16.5100.8385
1600148
12 G 1.517.6 - 19.8172.8516
1600259
19 G 1.520.7 - 26.3273.6800
1600166
24 G 1.524.3 - 27.0345.6882
1600263
25 G 1.525.1 - 25.9360920
1600187
2 X 2.510.2 - 11.748195
1600118
3 G 2.510.9 - 12.572235
16001053
4 G 2.512.1 - 13.896290
16001293
5 G 2.513.3 - 15.1120294
1600152
7 G 2.517.1 - 19.3168520
1600154
12 G 2.520.6 - 23.1288810
1600156
19 G 2.525.5 - 314561200
1600157
24 G 2.528.8 - 31.95761298
1600186
2 X 4.011.8 - 13.476.8270
1600119
3 G 4.012.7 - 14.4115.2320
16001063
4 G 4.014.0 - 15.9153.6395
16001303
5 G 4.015.6 - 17.6192485
1600161
7 G 4.020.1 - 22.4268.8681
1600120
3 G 6.014.1 - 15.9172.8360
16001073
4 G 6.015.7 - 17.7230.4475
16001313
5 G 6.017.5 - 19.6288760
1600121
3 G 10.019.1 - 21.3288880
16001083
4 G 10.020.9 - 23.33841060
16001093
5 G 10.022.9 - 25.64801300
1600122
3 G 16.021.8 - 24.3460.81090
16001103
4 G 16.023.8 - 26.4614.41345
16001113
5 G 16.026.4 - 29.27681680
16001123
4 G 25.028.9 - 32.19601995
16001133
5 G 25.032.0 - 35.412002470
1600124
3 G 35.029.3 - 32.510081910
16001143
4 G 35.032.5 - 36.013442645
16001363
5 G 35.035.7 - 39.516802810
16001153
4 G 50.037.7 - 41.519203635
1600126
5 G 50.041.8 - 46.624004050
16001163
4 G 70.042.7 - 47.126884830
16001283
4 G 95.048.4 - 53.236486320
16001323
4 G 120.053.0 - 57.546086830
16000883
4 G 150.058.0 - 63.657608320
1600141
4 G 185.064.0 - 69.771049800
1600183
4 G 240.072.0 - 79.2921612800
Available from stock
In stock in Germany
Not available

Benefits

  • For mechanically more demanding applications
  • 1000 V AC at protected + static laying
  • Arrangements made of single-core, rubber-sheathed cables H07RN-F can be used for short circuit-proof and short-to-ground-proof installations in accordance with IEC 60364-5-52/ HD 60364-5-52/ VDE 0100 Part 520

Application range

  • Handheld and power supply devices according to EN 50565-2
  • Medium, mechanical stress
  • Industrial, agricultural use
  • According to EN 50565-2: In dry, damp and wet rooms as well as for fixed installation e.g. on the plaster

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404

Norm references / Approvals

  • <HAR> H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Bare copper wire according to HAR
  • Core insulation: rubber compound, type EI 4
  • Outer sheath: rubber compound, type EM2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 to 8 x outer diameter (EN 50565-1)

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • According to IEC 60364-5-52/ VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -25°C up to +60°C
  • Occasionally moved: -25°C bis +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.