e-Shop

NYM-J

Standard cable for plaster, brickwork and immovable concrete

NYM-J, VDE, PVC house wiring cable, or installation on or under the plaster, in masonry and concrete

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Standard cable for plaster and brickwork

CEVDEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1600012
1 G 169.6154220
16000003
3 G 1,58.443120
16000013
4 G 1,59.258150
16000023
5 G 1,59.972175
1600003
7 G 1,511.6101235
16000213
3 G 2,59.672170
16000053
4 G 2,510.696210
16000063
5 G 2,511.5120290
1600071
7 G 2,513.7168380
16010223
3 G 411.3115250
16000513
5 G 414192370
16000523
5 G 615.5288500
16000533
5 G 1019.5480810
16000543
5 G 16237681200
16000553
5 G 252812001800
Available from stock
In stock in Germany
Not available

Application range

  • For installation on or under the plaster
  • In bricks and concrete, except direct embedding in vibrated or compressed concrete
  • In dry, damp or wet interiors
  • Also suitable for outdoor use if protected against direct sunlight

Product features

  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • VDE 0250 Part 204

Product Make-up

  • Bare copper wire conductor
  • Core insulation: Based on PVC
  • Filling compound over the core assembly
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000043
  • ETIM 5.0 Class-Description: House wiring cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000043
  • ETIM 6.0 Class-Description: House wiring cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire
  • ≥ 16 mm²: multi-wire

Minimum bending radius

  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • J = with GN-YE protective conductor
  • O = without protective conductor

Temperature range

  • During installation: +5°C to +60°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.