J-Y(ST)Y...LG Indoor Cable
Installation cable in accordance with DIN VDE 0815
J-Y(ST)Y...LG indoor installation cable for telecommunication/ information processing, solid conductor/ stationary use, layered stranding, static foil, VDE 0815
Available from stock
In stock in Germany
Not available
Benefits
- Indoor telephone cables transmit analogue or digital signals
- Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields
- Decoupling of circuits by means of
twisted-pair (TP) design (crosstalk effects)
Application range
- Connection cable for use in electronics and in measurement, control and signal applications
- In news and communication applications, the following connections can be installed: telephone, telefax, telex, standard modems for postal services; burglar and fire alarm systems (cf. fire alarm cables); communication and paging systems; access control, time and data control systems
- Can be used in dry and wet interiors for fixed installation on and under plaster
Product features
- The 2-paired versions = star quad cable design
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- In accordance with DIN VDE 0815type J-Y(ST)Y...LG
Product Make-up
- Solid bare copper conductor
- Core insulation made of PVC
- Cores twisted in pairs,
pairs twisted together,
foil wrapping over cable core,
static screen made of aluminium-laminated plastic film with copper drain wire - Outer sheath made of PVC
Outer sheath colour: grey (similar to pebble grey/ RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000829
- ETIM 5.0 Class-Description: Signal-/telecommunications cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000829
- ETIM 6.0 Class-Description: Signal-/telecommunications cable
Core identification code
- according to VDE 0815,
refer to Appendix T10
Coupling
- (800 Hz): K1: 80% ≤ 300 pF/100m
Conductor cross-section in
- 0.6 mm: 0.28 mm²
- 0.8 mm: 0.50 mm²
Cable attenuation/attenuation
- 0.6 mm: 1.7 dB/km
- 0.8 mm: 1.1 dB/km
Minimum bending radius
- Fixed installation: 10 x outer diameter
Test voltage
- Core/core: 800 V
- Core/screen: 800 V
Loop resistance
- 0.6 mm: max. 130 ohm/km
- 0.8 mm: max. 73.2 ohm/km
Temperature range
- Occasional flexing: -5°C to +50°C
- Fixed installation: -30°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 100/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.