e-Shop

ÖLFLEX® TRAIN 340 600V

Multi-core cable according to EN 50264-3-2 type MM for high requirements in railway applications

ÖLFLEX® TRAIN 340 600V - Control cable EN 50264-3-2 MM, 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 50264-3-2 type MM and
    EN 45545-2
  • High temperature resistance: -50°C up to 120°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

15340060
2 X 1.06.419.268
15340000
2 X 1.57.428.894.1
15340001
3 X 1.57.943.2113.5
15340025
3 G 1.57.943.2113.5
15340002
4 X 1.58.657.6139.6
15340026
4 G 1.58.657.6139.6
15340003
2 X 2.58.248127.4
15340004
3 X 2.58.772156.9
15340027
3 G 2.58.772156.9
15340005
4 X 2.59.696195
15340028
4 G 2.59.696195
15340006
2 X 4.09.676.8178.5
15340007
3 X 4.010.2115.2222.9
15340008
4 X 4.011.4153.6284.5
15340009
2 X 6.010.8115.2244.2
15340010
3 X 6.011.5172.8308
15340011
4 X 6.013.0230.4393.4
15340012
2 X 10.013.2192377.3
15340013
3 X 10.014.0288479.6
15340014
4 X 10.015.4384604
15340015
2 X 16.015.2307.2551.9
15340016
3 X 16.016.2460.8708
15340017
4 X 16.018.2614.4916.2
15340018
2 X 25.019.0480857
15340019
3 X 25.020.27201,101.5
15340020
4 X 25.022.79601,420.9
15340021
2 X 35.021.46721,140.9
15340022
3 X 35.023.010081,488.8
15340023
2 X 50.026.29601,626.5
15340024
3 X 50.028.014402,101.1
Available from stock
In stock in Germany
Not available

Benefits

  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-2
    - Fuel resistant acc. to EN 50264-3-2
    - Acid resistant acc. to EN 50264-3-2
    - Alkali resistant acc. to EN 50264-3-2
    - Ozone resistant acc. to EN 50264-3-2/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50264-3-2 type MM
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, fine-wire
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Colour of insulation: Black with white numbers
  • Outer sheath: electron beam cross-linked polymer-compound EM 104
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U AC 0.6/1 kV
  • Um AC 1.2 kV
    V0 DC 0.9 kV

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.