e-Shop

ÖLFLEX® 409 CP

Screened, abrasion- and oil-resistant PUR control cable for increased application requirements - certified

ÖLFLEX® 409 CP - Screened PUR control cable for oil and abrasion resistant use in industrial machine tools and appliances in North America with UL/cUL certification

  • Oil resistant and abrasion-proof
  • UL/cUL certified for North America
  • EMC compliant copper screening

Mechanical resistanceOil-resistantInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1321852
2 X 0.757.02975
1321103
3 G 0.757.33789
1321104
4 G 0.757.844104
1321105
5 G 0.758.453120
1321107
7 G 0.759.067146
1321110
10 G 0.7510.994196
1321112
12 G 0.7511.2107219
1321118
18 G 0.7512.9152298
1321125
25 G 0.7514.8200387
1321902
2 X 1.07.33484
1321203
3 G 1.07.64399
1321204
4 G 1.08.153116
1321205
5 G 1.08.864137
1321207
7 G 1.09.483167
1321210
10 G 1.011.5116228
1321212
12 G 1.011.8133255
1321218
18 G 1.013.8191355
1321225
25 G 1.015.7272474
1321952
2 X 1.57.94399
1321303
3 G 1.58.357119
1321304
4 G 1.58.971143
1321305
5 G 1.59.685167
1321307
7 G 1.510.3112207
1321312
12 G 1.513.3182326
1321318
18 G 1.515.3277464
1321325
25 G 1.517.5375609
1321403
3 G 2.59.686166
1321404
4 G 2.510.3110203
1321405
5 G 2.511.2134243
1321407
7 G 2.512.1178305
1321412
12 G 2.515.8311503
1321504
4 G 4.011.9163276
1321505
5 G 4.013.2199340
1321604
4 G 6.013.4232368
1321605
5 G 6.014.7284450
1321704
4 G 10.016.8397644
1321705
5 G 10.018.7486785
1321804
4 G 16.019.6639931
1321805
5 G 16.022.47861142
Available from stock
In stock in Germany
Not available

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • Appliance and apparatus construction
  • Industrial machinery and machine tools
  • Measurement, control and electrical applications
  • Very suitable for oily wet areas within machinery and production lines that are subject to normal mechanical stress
  • Under consideration of the temperature range also suitable for outdoor use

Product features

  • High oil-resistance
  • Flame-retardant
  • Abrasion and notch-resistant
  • UV-resistant according to ISO 4892-2
  • Resistant to hydrolysis and microbes

Norm references / Approvals

  • UL AWM Style 20234
  • cUL AWM I/II A/B
  • UL File No. E63634

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: special PVC
  • Cores twisted in layers
  • Plastic foil wrapping
  • Tinned-copper braiding
  • Special polyurethane outer sheath (PUR)
  • Sheath colour: black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V
  • UL/CSA: 1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C (UL: +80°C)
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.