e-Shop

ÖLFLEX® CLASSIC 115 CY BK

Screened PVC control cable with small outer diameter and black outer sheath

ÖLFLEX® CLASSIC 115 CY BK - PVC control cable, screened and flexible for various applications, also outdoors. Thin and light without inner sheath, U0/U 300/500V

  • With black outer sheath, UV-resistant
  • Thin and light, without inner sheath
  • EMC-compliant

Good chemical resistanceInterference signalsTorsion-resistantUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1136510
2 X 0.55.83654
1136511
3 G 0.56.14363
1136512
3 X 0.56.14363
1136513
4 G 0.56.54971
1136514
4 X 0.56.54971
1136515
5 G 0.575786
1136516
5 X 0.575786
1136517
7 G 0.57.569105
1136518
7 X 0.57.569105
1136519
12 G 0.59.9104163
1136520
12 X 0.59.9104163
1136521
18 G 0.511.5141226
1136522
25 G 0.513.4211350
1136523
2 X 0.756.24359
1136110
3 G 0.756.55276
1136525
3 X 0.756.55276
1136111
4 G 0.7576191
1136527
4 X 0.7576191
1136113
5 G 0.757.772100
1136529
5 X 0.757.772100
1136114
7 G 0.758.389127
1136531
7 X 0.758.389127
1136115
12 G 0.7510.9138232
1136533
18 G 0.7512.7211292
1136534
25 G 0.7514.8280435
1136535
2 X 1.06.55171
1136536
3 G 1.06.86286
1136537
3 X 1.06.86286
1136538
4 G 1.07.37498
1136539
4 X 1.07.37498
1136540
5 G 1.08.188121
1136541
5 X 1.08.188121
1136542
7 G 1.08.8112147
1136543
7 X 1.08.8112147
1136544
12 G 1.011.5185249
1136545
18 G 1.013.9268364
1136546
25 G 1.015.9354486
1136547
2 X 1.57.16586
1136548
3 G 1.57.582112
1136549
3 X 1.57.582112
1136550
4 G 1.58.2100135
1136551
4 X 1.58.2100135
1136552
5 G 1.58.9119148
1136553
5 X 1.58.9119148
1136554
7 G 1.59.9154192
1136555
7 X 1.59.9154192
1136556
12 G 1.513268332
1136557
18 G 1.515.6373484
1136558
25 G 1.517.9530734
1136559
34 G 1.520.8683944
1136560
3 G 2.58.9118151
1136561
4 G 2.59.9147188
1136562
5 G 2.511176224
1136563
7 G 2.511.9253294
1136564
12 G 2.516355521
1136565
18 G 2.519569740
1136566
4 G 4.011.6248287
1136567
4 G 6.014.2343424
1136568
4 G 10.017.2495637
1136569
5 G 10.019.5592824
1136570
4 G 16.020.28001050
1136571
5 G 16.022.68951285
1136572
4 G 25.025.110751413
1136573
4 G 35.02815761867
Available from stock
In stock in Germany
Not available

Benefits

  • Suitable for outdoor applications
  • Space-saving installation due to small cable diameters

Application range

  • Measurement and control technology
  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Conveyor and transport systems
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • Suitable for outdoor applications

Product features

  • UV and weather-resistant according to ISO 4892-2
  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)

Norm references / Approvals

  • Based on EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • Plastic foil wrapping
  • Tinned-copper braiding
  • PVC outer sheath, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Torsion movement in WTG

  • TW-0 & TW-1, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.