e-Shop

ÖLFLEX® SERVO 2XSLCH-JB

EMC-optimised motor cable, low-capacitance, double screened and halogen-free with improved fire behaviour

ÖLFLEX® SERVO 2XSLCH-JB - Motor cable for drives with high electrical power, EMI optimized, double screened and halogen-free.

  • Halogen-free and highly flame-retardant
  • 3+3 symmetry reduces common-mode interference effects and bearing currents
  • CPR: Article number choice under www.lappkabel.com/cpr

Flame-retardantHalogen-freeInterference signalsUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® SERVO 2XSLCH-JB / 4-core version
1133500
4 G 1.510.995230
1133501
4 G 2.512.1150300
1133502
4 G 4.014.1235485
1133503
4 G 6.015.6320630
1133504
4 G 10.018533860
1133505
4 G 16.020.97891290
1133506
4 G 25.02612361860
1133507
4 G 35.029.616622610
1133508
4 G 50.032.823452950
1133509
4 G 70.03831963950
1133510
4 G 95.042.543165300
1133511
4 G 120.04754356600
1133512
4 G 150.052.963947590
1133513
4 G 185.057.676399420
ÖLFLEX® SERVO 2XSLCH-JB / 3+3 core version
1133514
3 X 1,5 + 3 G 0,2510.988177
1133515
3 X 2,5 + 3 G 0,512144230
1133516
3 X 4 + 3 G 0,7513.5224323
1133517
3 X 6 + 3 G 114.7276420
1133518
3 X 10 + 3 G 1,516.7491635
1133519
3 X 16 + 3 G 2,520.2723930
1133520
3 X 25 + 3 G 423.411361350
1133521
3 X 35 + 3 G 626.715351780
1133522
3 X 50 + 3 G 1030.921562530
1133523
3 X 70 + 3 G 1034.428713225
1133524
3 X 95 + 3 G 1638.339534511
1133525
3 X 120 + 3 G 1642.348365663
1133526
3 X 150 + 3 G 2547.554126720
1133527
3 X 185 + 3 G 3551.970417855
1133528
3 X 240 + 3 G 5059898612850
Available from stock
In stock in Germany
Not available

Benefits

  • EMC-compliant operation of power drive systems
  • High power transmission for large drives
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Symmetrical 3+3 Version supports the reduction of damaging bearing currents
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire

Application range

  • Connecting cable between frequency converter and motor
  • In dry, damp or wet interiors
  • Paper industry, automotive industry
  • Food production and packaging machinery
  • Machine tools

Product features

  • Low-capacitance design
  • Fire behaviour:
    - Flame-retardant (IEC 60332-1-2)
    - Halogen-free (IEC 60754-1)
    - No corrosive gases (IEC 60754-2)
    - Low smoke density (IEC 61034-2)
    - Low toxicity (EN 50305)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • UV and weather-resistant according to ISO 4892-2

Norm references / Approvals

  • Based on VDE 0276, 0250, 0207

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: XLPE
  • Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • Outer sheath: Halogen-free special compound, colour black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Colours according to HD 308 S2 VDE 0293-308

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor
  • Protective conductor of 3+3 version is gusset-filling divided between power cores

Temperature range

  • Flexing: -15°C to +90°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.