e-Shop

ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV

0.6/1kVAC, Halogen-free, Flexible, IEC 60332-3, IEC 61034-2, UV/ ozone resistance, UL AWM 1000V

ÖLFLEX® CLASSIC 135 CH BK 0,6/1kV: Power and Control Cable UL AWM Style 21156 Class 5, Screened, Halogen-free/ Highly Flame Retardant, Public buildings, Outdoor

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Public buildings
  • EMC/Screened

Suitable for outdoor useFlame-retardantHalogen-freeCold-resistantInterference signalsUV-resistant

CERUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1123460
2 X 1.09.439.5120
1123461
3 G 1.09.851140
1123462
4 G 1.010.462.8165
1123463
5 G 1.011.276191
1123464
7 G 1.011.997.2231
1123465
12 G 1.015169.1360
1123466
18 G 1.017.3238.2494
1123467
25 G 1.019.8315.5643
1123468
2 X 1.510.453.2149
1123469
3 G 1.510.969.5177
1123470
4 G 1.511.686.5209
1123471
5 G 1.512.5104.3243
1123472
7 G 1.513.4136.5300
1123473
12 G 1.517.3238.3486
1123474
18 G 1.520.2355.4691
1123475
25 G 1.523.1475.1914
1123476
2 X 2.511.679.4197
1123477
3 G 2.512.1106.1243
1123478
4 G 2.513134.3293
1123479
5 G 2.514.1158.3342
1123480
7 G 2.515.4225462
1123481
12 G 2.520.1383.6718
1123482
18 G 2.523.4548.91011
1123483
25 G 2.527.4761.71370
1123485
4 G 4.014.7211.9399
1123486
5 G 4.015.9250.3471
1123487
3 G 6.014.9232.1414
1123488
4 G 6.016.1298.5519
1123489
5 G 6.017.8356.1607
1123490
4 G 10.020.1490.6837
1123492
4 G 16.022.5735.11157
1123493
5 G 16.025888.71407
1123494
4 G 25.027.81,126.61683
Available from stock
In stock in Germany
Not available

Benefits

  • Easy handling and installation due to flexible design
  • Space-saving installation due to small cable diameters

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • For outdoor applications
  • According to NFPA 79, subchapter 12.9.2: Use for industrial machinery operated in the USA on the basis of UL AWM (recognized) certification
  • Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • Based on EN 50525-3-11
  • UL AWM approval: refer to data sheet

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Halogen-free plastic foil wrapping
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free coumpound, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V
  • UL: 1000 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -25°C to +70°C
    Fixed installation: -40°C to +80°C
  • UL: -25°C to +75°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.