ÖLFLEX® CLASSIC 135 CH
Screened halogen-free control cable with improved fire characteristics
ÖLFLEX® CLASSIC 135 CH -halogen-free control cable, HFFR, flexible and screened for various applications, U0/U: 300/500V
- CPR: Article number choice under www.lappkabel.com/cpr
- For use within public buildings and industrial plants
- A temporary outdoor use is possible
Available from stock
In stock in Germany
Not available
Benefits
- Easy handling and installation due to flexible design
- Space-saving installation due to small cable diameters
- Certified for maritime applications
- Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29
Application range
- Public buildings like airports or railway stations
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
- In EMC-sensitive environments
(electromagnetic compatibility) - Considering the temperature range, a temporary outdoor use is possible
Product features
- Flame-retardant according to IEC 60332-1-2
(flame spread on a single cable) - No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
Norm references / Approvals
- UL AWM style 21217
- Based on EN 50525-3-11
- Based on EN 50525-2-51
- DNV GL certificate no. TAE00002RK
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
- Cores twisted in layers
- Halogen-free plastic foil wrapping
- Tinned-copper braiding
- Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- U0/U: 300/500 V
- UL: 600 V
Test voltage
- Core/core: 4000 V
- Core/screen: 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -25°C to +70°C (UL: +75°C)
- Fixed installation: -40°C to +80°C (UL: +75°C)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.