e-Shop

ÖLFLEX® CLASSIC 130 H

Halogen-free control cable with improved fire characteristics

ÖLFLEX® CLASSIC 130 H - halogen-free control cable, HFFR and flexible for various applications, U0/U: 300/500V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For use within public buildings and industrial plants
  • A temporary outdoor use is possible

Flame-retardantHalogen-free

CERUDNVEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC 130 H
1123000
2 X 0.55.19.636
1123001
3 G 0.55.414.442
1123002
3 X 0.55.414.442
1123003
4 G 0.55.819.255
1123004
4 X 0.55.819.255
1123005
5 G 0.56.32465
1123006
5 X 0.56.32465
1123008
7 G 0.56.933.680
1123009
7 X 0.56.933.680
1123010
8 G 0.58.238.4103
1123012
10 G 0.58.848112
1123013
12 G 0.59.157.6128
1123017
18 G 0.510.886.4189
1123020
25 G 0.512.7120260
1123021
30 G 0.513.6144294
1123032
2 X 0.755.514.447
1123033
3 G 0.755.821.656
1123034
3 X 0.755.821.656
1123035
4 G 0.756.328.869
1123036
4 X 0.756.328.869
1123037
5 G 0.756.93683
1123038
5 X 0.756.93683
1123041
7 G 0.757.550.4104
1123042
7 X 0.757.550.4104
1123046
10 G 0.759.872149
1123047
12 G 0.7510.186.4172
1123048
12 X 0.7510.186.4172
1123051
18 G 0.7512129.6252
1123054
25 G 0.7514.1180352
1123056
34 G 0.7516.3244.8466
1123066
2 X 1.05.819.255
1123067
3 G 1.06.128.867
1123068
3 X 1.06.128.867
1123069
4 G 1.06.638.483
1123070
4 X 1.06.638.483
1123071
5 G 1.07.348100
1123072
5 X 1.07.348100
1123074
7 G 1.08.167.2130
1123075
7 X 1.08.167.2130
1123076
8 G 1.09.776.8164
1123078
10 G 1.010.496183
1123080
12 G 1.010.7115.2212
1123081
12 X 1.010.7115.2212
1123083
16 G 1.012.1153.6275
1123084
18 G 1.012.9172.8314
1123090
25 G 1.015240429
1123094
34 G 1.017.5326.4570
1123106
2 X 1.56.428.872
1123107
3 G 1.56.843.288
1123108
3 X 1.56.843.288
1123109
4 G 1.57.457.6110
1123110
4 X 1.57.457.6110
1123111
5 G 1.58.372135
1123112
5 X 1.58.372135
1123114
7 G 1.59100.8174
1123115
7 X 1.59100.8174
1123116
8 G 1.510.8115.2223
1123118
10 G 1.511.8144250
1123120
12 G 1.512.2172.8289
1123124
18 G 1.514.6259.2433
1123128
25 G 1.517.2360596
1123130
34 G 1.519.8489.6786
1123139
2 X 2.57.648110
1123140
3 G 2.58.372137
1123142
4 G 2.5996174
1123144
5 G 2.510.1120217
1123146
7 G 2.511.2168283
1123149
12 G 2.515.1288467
1123151
18 G 2.518432696
1123153
25 G 2.521.1600969
1123159
3 G 4.09.8115.2213
1123160
4 G 4.010.8153.6267
1123161
5 G 4.012.1192331
1123162
7 G 4.013.4268.8432
1123166
3 G 6.011.7172.8303
1123167
4 G 6.013230.4388
1123168
5 G 6.014.5288480
1123169
7 G 6.016403.2626
1123172
4 G 10.016.2384601
1123173
5 G 10.018.1480735
1123177
4 G 16.018.8614.4917
1123178
5 G 16.021.27681148
1123181
4 G 25.023.59601418
1123182
5 G 25.026.412001769
1123185
4 G 35.026.613441905
Available from stock
In stock in Germany
Not available

Benefits

  • Easy handling and installation due to flexible design
  • Certified for maritime applications
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Application range

  • Public buildings like airports or railway stations
  • Plant engineering, Industrial machinery
    Heating and air-conditioning systems
    Stage applications
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • Considering the temperature range, a temporary outdoor use is possible

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • UL AWM style 21217
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51
  • DNV GL certificate no. TAE00002RJ

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Cores twisted in layers
  • Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V
  • UL: 600 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -25°C to +70°C (UL: +75°C)
  • Fixed installation: -40°C to +80°C (UL: +75°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.