e-Shop

EPIC® MC 2.5 stamped contacts

For inserts and modules of the EPIC® rectangular connectors

The pressed contacts for conductor cross-section from 0.5 to 2.5 mm² are available as female and male pins.

  • silver plated and passivated contacts
  • Two crimp areas with wire and insulation crimp

CSARU

Article number Article descriptionContact typeConductor cross-section (mm²)SurfaceStripping length (mm)Pieces / PUBase Unit

Price (base price)

Contacts
11201000
MC 2.5 stampedmale0.5 - 1.5Ag3.5 + 0.5100
11205000
MC 2.5 stampedfemale0.5 - 1.5Ag3.5 + 0.5100
11202000
MC 2.5 stampedmale1.5 - 2.5Ag3.5 + 0.5100
11206000
MC 2.5 stampedfemale1.5 - 2.5Ag3.5 + 0.5100
Available from stock
In stock in Germany
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.