e-Shop

UNITRONIC® FD CP (TP) plus A

Shielded, High-Performance PUR Chain/ Track cable with TP's and AWM/Rec. per CSA/ NFPA 79

UNITRONIC® FD CP (TP) plus A - Shielded, Highly flexible, Low-capacitive PUR Data Cable w/ TP for sophisticated Chain Track, AWM for USA (per NFPA 79) and CAN

  • Chain/Track: High Performance + Cold flexible
  • Low capacitance
  • Halogen-free

Mechanical and plant engineeringWind EnergySuitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantMechanical resistanceOil-resistantPower chainInterference signalsTorsion-resistantTorsion loadUV-resistant

CERUC_RUFire

Article number Number of pairs and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

11139501
2 x 2 x 0.145.919.442
11139502
3 x 2 x 0.146.223.447
11139503
4 x 2 x 0.146.727.159
11139504
5 x 2 x 0.147.337.468
11139505
6 x 2 x 0.147.549.491
11139506
8 x 2 x 0.148.854.8109
11139507
10 x 2 x 0.1410.160.1120
11139544
1 x 2 x 0.254.71427
11139508
2 x 2 x 0.256.63260
11139509
3 x 2 x 0.25738.472
11139510
4 x 2 x 0.257.643.285
11139511
5 x 2 x 0.258.551.592
11139512
6 x 2 x 0.258.871.8114
11139513
8 x 2 x 0.2510.374.4155
11139514
10 x 2 x 0.2511.890186
11139515
14 x 2 x 0.2512111.2219
11139541
1 x 2 x 0.345.12036
11139516
2 x 2 x 0.347.34169
11139517
3 x 2 x 0.34852101
11139518
4 x 2 x 0.348.759106
11139519
6 x 2 x 0.341086.2165
11139499
8 x 2 x 0.3411.8107.3221
11139520
10 x 2 x 0.3413.7131.1274
11139542
1 x 2 x 0.55.52247
11139521
2 x 2 x 0.58.35099
11139522
3 x 2 x 0.58.871.8130
11139523
4 x 2 x 0.59.874.4148
11139524
5 x 2 x 0.510.784.5168
11139525
6 x 2 x 0.511.399.6194
11139526
8 x 2 x 0.513.2144.3284
11139527
10 x 2 x 0.515.2176343
11139528
14 x 2 x 0.515.5215.4401
11139543
1 x 2 x 0.755.93461
11139529
2 x 2 x 0.75960112
11139530
3 x 2 x 0.759.885.7157
11139531
4 x 2 x 0.7510.793.6172
11139532
6 x 2 x 0.7512.3130.4231
11139533
8 x 2 x 0.7514.7192.2342
11139534
10 x 2 x 0.7516.7258390
11139535
14 x 2 x 0.7517316.6545
11139536
1 x 2 x 1.06.34271
11139537
2 x 2 x 1.09.973129
11139538
3 x 2 x 1.010.593.6169
11139539
4 x 2 x 1.011.8117.8204
11139540
5 x 2 x 1.013.1139237
Available from stock
In stock in Germany
Not available

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • UL AWM voltage rating 1000V in case of internal wiring (for instance, inside Industrial Platform under Field Labeling) allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines and in chain track inside Industrial Platform under Field Labeling (subject to AHJ approval), per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)
  • Overall braid minimises electrical
    interference

Application range

  • Suitable for use in measuring, control and regulating circuits
  • Linear robots, automated handling equipment
  • Sophisticated design for high-performance chain/ track use
  • For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Halogen-free, has low capacitance and is flexible down to -40°C
  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Low-adhesive surface, resistant to hydrolysis and microbes, commonly for outdoor use (not in North America) thanks to UV and ozone resistance
  • Flame retardance: IEC 60332-1-2, FT2

Norm references / Approvals

  • cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Based on Polyolefin
    TP structure
  • Non-woven wrapping
  • Tinned-copper braiding
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • Up to 0.5 mm²: 60 nF/km
  • Up to 1.0 mm²: 70 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • Core/Core: 1500 V
  • Core/Shield: 1500 V

Temperature range

  • -40°C to +80°C
    cRUus AWM: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.