e-Shop

EPIC® H-A 32 TBF

Rugged housings for 2 inserts

Control systems and machine and device manufacturing are two areas for which the metal housing with 2 narrow inserts for rectangular connectors is ideally suited.

Compact, robust metal housings for double size H-A 32

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionMPGNeckPieces / PUBase Unit

Price (base price)

H-A housing: cable coupler hood (straight cable entry, double lever)
10588000
H-A 32 TBF 21-21yes5
10588500
H-A 32 TBF 29-29yes5
19588000
H-A 32 TBF M2525--5
19588500
H-A 32 TBF M3232--5
Available from stock
In stock in Germany
Not available

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Cable coupler hood
  • Dual levers
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.