e-Shop

EPIC® STA 20 Solder termination

The proven STA inserts with spring contacts

The connector insert for solder termination is ideal for control cabinets. Moreover, it has strong contact springs.

  • For reliable signal transmission in harsh environmental conditions
  • Mechanically robust spring contacts
  • Made in Germany

Mechanical and plant engineering

RU

Article number Article descriptionContact typeNumber of operating contactsPieces / PUBase Unit

Price (base price)

STA 20 solder termination
10500200
STA 20 SLmale1 - 205
10502200
STA 20 FLSpring1 - 205
Available from stock
In stock in Germany
Not available

Benefits

  • good contact due to the strong contact springs.
  • The proven STA inserts with spring contacts

Application range

  • Control systems
  • Rack technology
  • Electronic laboratory

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 24 V AC, 60 V DC
    UL: 48 V
    CSA: 48 V

Rated current (A)

  • IEC: 7 A
    UL: 7 A
    CSA: 7 A

Pollution degree

  • 2

Contact resistance

  • < 3 mOhm

Contacts

  • Copper alloy, tinned

Number of contacts

  • 20

Termination methods

  • Solder termination: up to 1.5 mm²

Stripping length (mm)

  • 5

Cycle of mechanical operation

  • 100

VDE-tested

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C up to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.