EPIC® H-Q 5
Product discontinued, replacement product available
The compact and powerful standard insert is a favourite thanks to its cost-saving crimping contact.
- Compact, powerful standard insert
- Space saving, crimping contact
- Made in Europe
Article number | Article description | Contact type | Number of operating contacts | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|
10432500
| H-Q 5 BC | female | 1 - 5 | 10 |
Available from stock
In stock in Germany
Not available
Benefits
- Mateable with market standard connectors.
- High performance crimping contacts
- PE contact with screw connection
Application range
- Machine and equipment manufacturing
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 230 V / 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- IEC: 16 A
UL: 16 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 5 + PE
Termination methods
- Crimp termination: 0.5 - 2.5 mm²
Material
- PBT Polyester
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.