EPIC® Protective cover H-A 3
The protective cover made of a combination of thermoplastic and metal is suitable for use with H-A 3 housings.
Available from stock
In stock in Germany
Not available
Product features
- Protective cover made of thermoplastics and metal for H-A 3 housings
- Retaining cord with cable lug for attachment with screw on mounting base or wall
- Retaining cord with variable loop for attachment to the cable
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002314
- ETIM 5.0 Class-Description: Cap for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002314
- ETIM 6.0 Class-Description: Cap for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.