e-Shop

EPIC® H-A 3 TGB

Innovative metal and plastic housing design

Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide cable coupler hood is also halogen-free, UV-resistant and has an M20 thread for connecting a cable gland or conduit gland.

The cable coupler hood of the EPIC® H-A 3 series is now available with a new design, including a marking arrow and an M20 thread.

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGMaterialColourCable glandCable clamping rangePieces / PUBase Unit

Price (base price)

PG thread
10429000
H-A 3 TGB PG11 gr-11Thermoplasticgrey--10
10429200
H-A 3 TGB PG11 bk-11Thermoplasticblack--10
10429100
H-A 3 TGVB PG11 gr-11Thermoplasticgreyyes6.5 - 1210
10620300
H-A 3 TGVB PG11 bk-11Thermoplasticblackyes6.5 - 1210
Metric thread
19429000
H-A 3 TGB M20 gr20-Thermoplasticgrey--10
19429200
H-A 3 TGB M20 bk20-Thermoplasticblack--10
19429100
H-A 3 TGVB M20 gr20-Thermoplasticgreyyes3.0 - 13.510
19620300H-A 3 TGVB M20 bk20-Thermoplasticblackyes3.0 - 13.510
Available from stock
In stock in Germany
Not available

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
  • The coupling housing is mateable with many commercially available hood housings.
  • The "flying" connection between the cable coupler and the hood is not fixed, and acts as an extension of the cable.
  • The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
  • The locking takes place using a plastic single lever.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Suitable for outdoor use.

Product features

  • Cable coupler hood
  • 1 lever
  • Straight cable entry
  • Versions with / without cable gland

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • thermoplastic, grey, black
    Lever: zinc-plated steel

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.