e-Shop

UNITRONIC® ROBUST C (TP)

Halogen-free data transmission cable with colour code acc. to DIN 47100 - resistant to a wide range of chemical media

UNITRONIC® ROBUST C (TP):Screened low-freq data cable Twisted pairs Biopetroleum/ cleaner/ hotwater/ hydraulic fluid resistance Outdoor Food Beverage Composting

  • Excellent weather resistance
  • Good chemical resistance please see Appendix T1

Food & BeverageSuitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantUV-resistant

CEECOLAB

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

UNITRONIC® ROBUST C (TP)
1032100
2 x 2 x 0.145.316.131
1032101
3 x 2 x 0.145.81938
1032102
4 x 2 x 0.146.223.146
1032103
5 x 2 x 0.146.427.254
1032104
6 x 2 x 0.147.131.363
1032105
8 x 2 x 0.148.243.490
1032106
10 x 2 x 0.148.750.993
1032107
12 x 2 x 0.148.956.6102
1032108
2 x 2 x 0.256.322.743
1032109
3 x 2 x 0.257.128.956
1032110
4 x 2 x 0.257.638.372
1032111
5 x 2 x 0.257.945.185
1032112
6 x 2 x 0.258.548.796
1032113
8 x 2 x 0.2510.364.3135
1032114
2 x 2 x 0.347.127.656
1032115
3 x 2 x 0.347.838.874
1032116
4 x 2 x 0.348.447.590
1032117
5 x 2 x 0.348.858.2110
1032118
1 x 2 x 0.55.620.137
1032119
2 x 2 x 0.57.940.372
1032120
3 x 2 x 0.58.751.791
1032121
4 x 2 x 0.59.464.1112
1032122
5 x 2 x 0.510.376.6141
1032123
6 x 2 x 0.511.191.7170
1032124
8 x 2 x 0.513.1123.2238
1032125
10 x 2 x 0.514.5146.4247
1032126
2 x 2 x 0.758.548.484
1032127
3 x 2 x 0.759.468.9114
1032128
4 x 2 x 0.7510.786.2149
1032129
6 x 2 x 0.7512.1131.9225
1032130
8 x 2 x 0.7514.7168.2315
1032131
2 x 2 x 1.0964.198
1032132
3 x 2 x 1.010.483.5135
1032133
4 x 2 x 1.011.3105.7168
Available from stock
In stock in Germany
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For indoor and outdoor use

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of special TPE
    Outer sheath colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km
  • C/S approx. 100 nF/km

Specific insulation resistance

  • > 20 GOhm x cm

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.