e-Shop

UNITRONIC® LiYCY (TP) BK

Shielded data cable, twisted pairs, DIN 47100 colour code, Black/UV-resistant/Outdoors

UNITRONIC® LiYCY (TP) BK: Low-frequency PVC data cable DIN 47100 Twisted pairs Flame retardant Shielded, Instrumentation Control, Black, UV resistant, Outdoors

  • TP = twisted pair
  • The classic for multi-functional use - in black
  • UV resistant/ Outdoor use

Suitable for outdoor useInterference signalsUV-resistant

CEFire

Article number Dimension and cross section in mm2Outer diameter [mm]Copper index [kg/km]Weight [kg/km]Base Unit

Price (base price)

1030602
6 x 2 x 0.147.148.581
Available from stock
In stock in Germany
Not available

Benefits

  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical
    interference
  • Outdoor use according to European standards

Application range

  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms
  • Outdoor use according to European standards

Product features

  • Good protection against capacitive interference from electric fields (e.g. power cable)
  • Flame-retardant according IEC 60332-1-2
  • UV resistant according to EN 50525-1
  • Ozone-resistant

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.