e-Shop

UNITRONIC® LiYCY BK

Shielded data cable with colour code acc. to DIN 47100, Black/ UV resistant/ Outdoor use

UNITRONIC® Shielded PVC data cable DIN 47100 Flexible (0.34 mm² multi-wire) Flame retardant, Instrumentation Control Automation, Black UV-resistant Outdoor use

  • The classic for multi-functional use - in black
  • UV resistant/ Outdoor use
  • CPR: Article number choice under www.lappkabel.com/cpr

Suitable for outdoor useInterference signalsUV-resistant

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index [kg/km]Weight [kg/km]Base Unit

Price (base price)

1030479
8 x 0.257.14273
1030517
2 x 0.55.62947
1030521
6 x 0.57.65990
1030525
12 x 0.59.699177
Available from stock
In stock in Germany
Not available

Benefits

  • Overall braid minimises electrical
    interference
  • Multifunctional application possibilities
  • Outdoor use according to European standards

Application range

  • Screened cables with small dimensions are suitable for use in computer systems, insturmentation technology, office equipment, balances.
  • Dry or damp rooms
  • Outdoor use according to European standards

Product features

  • Flame-retardant according IEC 60332-1-2
  • UV resistant according to EN 50525-1
  • Ozone-resistant

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.