e-Shop

ÖLFLEX® CHAIN 819 P

Highly flexible control cable with PVC core insulation and robust, oil resistant outer sheath - certified

ÖLFLEX® CHAIN 819 P - highly flexible control cable with PVC core insulation and robust, oil-resistant outer sheath of PU-special blend

  • Basic Line Performance - Moderate travel lengths or acceleration
  • Good oil resistance
  • UL/cUL certified for North America

Mechanical resistanceOil-resistantPower chainUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1027800
2 X 0.55.29.630.7
1027801
3 G 0.55.514.439.2
1027802
4 G 0.5619.248.5
1027803
5 G 0.56.52458
1027804
7 G 0.57.733.679
1027805
12 G 0.59.257.6121.1
1027806
18 G 0.51186.4177.9
1027807
25 G 0.513.3120250
1027810
2 X 0.755.614.437.9
1027811
3 G 0.75621.649.4
1027812
4 G 0.756.528.861.5
1027813
5 G 0.757.13674.5
1027814
7 G 0.758.550.4105.6
1027815
12 G 0.7510.386.4163.3
1027816
18 G 0.7512.2129.6239
1027817
25 G 0.7514.8180334.8
1027820
2 X 1.05.919.243.1
1027821
3 G 1.06.328.856.5
1027822
4 G 1.06.93971.3
1027823
5 G 1.07.54886.2
1027824
7 G 1.0967122.3
1027825
12 G 1.010.9115.2190.3
1027826
18 G 1.013.2172.8285.4
1027827
25 G 1.015.7240391.2
1027830
2 X 1.56.528.855.6
1027831
3 G 1.56.943.274.5
1027832
4 G 1.57.65894.7
1027833
5 G 1.58.572119.3
1027834
7 G 1.510.3100.8169.5
1027835
12 G 1.512.3172.8263.9
1027836
18 G 1.514.9259.2395.1
1027837
25 G 1.517.9360549.4
1027840
3 G 2.58.472115.6
1027841
4 G 2.59.396148.2
1027842
7 G 2.512.7168268.9
1027843
12 G 2.515.2288420.2
1027850
4 G 4.011.1153.6222.1
1027852
4 G 10.017.2384541
1027855
4 G 16.020.1614.4804.6
1027857
4 G 25.024.99601,259.5
Available from stock
In stock in Germany
Not available

Benefits

  • Good combination of quality and price
  • Durable thanks to robust sheath material
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Multi-standard certification reduces part varieties and saves costs
  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers

Application range

  • In power chains or moving machine parts
  • Very suitable for oily wet areas within machinery and production lines
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines
  • Indoor applications or dry rooms

Product features

  • High oil-resistance
  • Flammability:
    IEC/EN: 60332-1-2
    UL/CSA: Horizontal Flame, FT2
  • Mechanically robust
  • Low-adhesive surface

Norm references / Approvals

  • USA: UL AWM Style 21576
    Canada: cUL AWM Style I/II A FT2
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PVC
  • Cores twisted in layers
  • Non-woven wrapping
  • Outer sheath of Lapp-PU-Special Blend, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexing: up from 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC U0/U: 300/500 V
  • UL: 1000 V

Test voltage

  • Core/core: 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C (UL: +80°C)
  • Fixed installation: -40°C to +70°C
    (UL: +80°C)

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.