ÖLFLEX® CHAIN 809 CY
Highly flexible, screened control cable with PVC core insulation and PVC sheath - certified for North America
ÖLFLEX® CHAIN 809 CY - Screened power and control cable for versatile use in power chains with UL/cUL AWM certification
- Basic Line Performance - Moderate travel lengths or acceleration
- AWM certification for USA and Canada
- EMC compliant copper screening
Available from stock
In stock in Germany
Not available
Benefits
- Good combination of quality and price
- Thin and light, without inner sheath
- Multi-standard certification reduces part varieties and saves costs
- Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
- Copper screening complies with EMC requirements and protects against electromagnetic interference
Application range
- In power chains or moving machine parts
- In EMC-sensitive environments
- Suitable for use in measuring, control and regulating circuits
- Wiring of machines, tools, devices, appliances and control cabinets
- Assembly and production lines
Product features
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
- Flammability:
UL/CSA: VW-1, FT1
IEC/EN: 60332-1-2 - EMC-compliant
- Low-adhesive surface
Norm references / Approvals
- UL AWM Style 20886
- cUL AWM II A/B FT1
- UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Fine-wire, bare copper strand
- Core insulation: PVC
- Cores twisted in layers
- Non-woven wrapping
- Tinned-copper braiding
- PVC outer sheath, grey (similar RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- Flexing: up from 10 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- VDE: U0/U: 300/500 V
- UL & CSA: 1000 V
Test voltage
- Core/core: 4000 V
- Core/screen: 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: 0°C to +70°C
(UL/CSA: +80°C) - Fixed installation: -40°C to +70°C
(UL/CSA +80°C)
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 100 m; Drum (500; 1000) m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.