ÖLFLEX® CHAIN 90 CP
Highly flexible, screened single core power cable with abrasion and oil resistant PUR sheath - certified for North America
ÖLFLEX® CHAIN 90 CP - Oil resistant and screened power cable for harsh conditions in power chains with UL/cUL AWM certification.
- Extended Line Performance - Long travel lengths or high acceleration
- Allrounder for indoor and outdoor use
- Improved characteristics in the event of a fire
Available from stock
In stock in Germany
Not available
Benefits
- Allows much faster speed and accelerations which increases the economic efficiency of the machines
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
- Longer cable installation lengths thanks to low mutual capacitance cable design
- Copper screening complies with EMC requirements and protects against electromagnetic interference
Application range
- In power chains or moving machine parts
- For internal wiring of electric and electronic equipment in switch cabinets
- Specially designed for power circuits of servomotors driven by frequency converters
- This cable can substitute screened multi-core motor cables where space requirements or minimum bending radii cause problems
- Test systems in the automotive industry, vehicles and stationary fuel cell systems
- For indoor and outdoor use
Product features
- Flammability:
- Halogen-free acc. to VDE 0472-815
- Flame retardant acc. to IEC 60332-1-2 or
UL/cUL VW-1, FT1
- No flame propagation acc. to
IEC 60332-3-24 Cat. C or /-25 Cat. D - Good weather, UV and oil resistance
- Flexible at low temperatures
- Low-capacitance design
- EMC-compliant
Norm references / Approvals
- DNV GL approved
- USA: UL AWM Style 11624, VW-1
Canada: cUL AWM I/II A, FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: TPE compound
- Non-woven wrapping
- Tinned-copper braiding
- PUR outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Black, other colours are available upon request
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 3 x outer diameter
Nominal voltage
- IEC: U0/U 600/1000 V
- UL & CSA: 1000 V
Test voltage
- 4000 V
Temperature range
- Flexing: -35°C to +80°C
- Fixed installation: -50°C to +80°C
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.